Welcome to the Schneider Electric corporate Website

Select your location

View all   Spacial SFM compartmentalised
Schneider Electric NSYSF20880M Image

NSYSF20880M

Green premium brand logo
Schneider Electric NSYSF20880M Image
NSYSF20880M
Green premium brand logo

Spacial SF compartmentalised enclosure - assembled - 2000x800x800 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    Extended range
    Spacial SFM
    Application
    Compartmentalised application
    product or component type
    Suitable enclosure
    enclosure nominal height
    2000 mm
    enclosure nominal width
    800 mm
    enclosure nominal depth
    800 mm
    enclosure mounting
    Floor-standing
    product specific application
    Insulating the control of a device
    Reduce the destructive effects of a short-circuit
    device composition
    1 structure
    1 rear panel
    1 roof
    2 intermediate crossbars
    2 panels for modularity: top and bottom
    Complementary
    structure type
    Vertical uprights joined with top and bottom frames
    Perforated structure with a pitch of 25 mm
    Panels and doors built into the structure
    Formed from a single section
    mounting plate description
    Without mounting plate
    type of gland plate
    Without gland plate
    accessibility for operation
    Rear
    Sides of enclosure
    Front
    removable parts
    Rear panel by screws
    Roof by screws
    material
    Frame: galvanised steel
    Uprights: galvanised steel
    Panels: sheet steel
    Hinge: zamak
    surface finish
    Epoxy-polyester powder
    colour
    Grey (RAL 7035)
    Environment
    standards
    IEC 62208
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English8
    • French2
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 12.3 MB
    Date 11/17/16
    prp.document.label.format pdf
    Size 12.3 MB
    Date 11/17/16
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    prp.document.label.format pdf
    Size 12.3 MB
    Date 11/17/16
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format stp
    Size 7.1 MB
    Date 5/3/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSF20880M : Spacial SF compartmentalised enclosure - assembled - 2000x800x800 mm
    Description
    Spacial SF compartmentalised enclosure - assembled - 2000x800x800 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Spacial SF compartmentalised enclosure - assembled - 2000x800x800 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSF20880M : Spacial SF compartmentalised enclosure - assembled - 2000x800x800 mm
    Description
    Spacial SF compartmentalised enclosure - assembled - 2000x800x800 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Spacial SF compartmentalised enclosure - assembled - 2000x800x800 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    prp.document.label.format pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSF20880M : Spacial SF compartmentalised enclosure - assembled - 2000x800x800 mm
    Description
    Spacial SF compartmentalised enclosure - assembled - 2000x800x800 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Spacial SF compartmentalised enclosure - assembled - 2000x800x800 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.