View all
Spacial SF

NSYSF221060
NSYSF221060
Spacial SF enclosure without mounting plate - assembled - 2200x1000x600 mm
Show more characteristics-
Characteristics
Main range SpacialExtended range Spacial SFApplication Multi-purposeproduct or component type Suitable enclosureenclosure nominal height 2200 mmenclosure nominal width 1000 mmenclosure nominal depth 600 mmenclosure mounting Floor-standingdevice composition 2 sliding rails4 mounting plate bracket1 structure1 door1 locking system with handle: door1 rear panel1 roofComplementary structure type Panels and doors built into the structurePerforated structure with a pitch of 25 mmVertical uprights joined with top and bottom framesFormed from a single sectiondoor type Plain frontnumber of doors Front: 1 door(s)door opening side Reversible (120 °)lock type 4 points lock, handle with 5 mm double bar insert front doormounting plate description Without mounting platetype of gland plate Without gland plateaccessibility for operation Sides of enclosureRearFrontremovable parts Door by screws hingeRear panel by screwsRoof by screwsMounting plate bracket by screwsSliding rail by screwsmaterial Frame: galvanised steelUprights: galvanised steelDoor: sheet steelPanels: sheet steelHinge: zamakHandle: polyamide 6 with 30 % fibre glasssurface finish Epoxy-polyester powdercolour Enclosure: grey (RAL 7035)Handle: black (RAL 9005)Environment standards IEC 62208IP degree of protection IP55 conforming to IEC 60529IK degree of protection IK10 conforming to IEC 62262Offer Sustainability Sustainable offer status Green Premium productREACh Regulation EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your informationEnvironmental Disclosure Circularity Profile No need of specific recycling operationsContractual warranty Warranty 18 months -
View more
Documents
Language- All Languages18
- English15
- French7
- Spanish8
CatalogueFormatSizeAdd to My DocumentsUniversal Enclosures - Catalogue 2020 (Version 1.0)DescriptionThis catalogue includes Spacial S3D rangesSize pdfSize 84.4 MBDate 10/18/19DescriptionThis catalogue includes Spacial S3D rangesSize pdfSize 15.7 MBDate 5/7/18Size pdfSize 15.6 MBDate 5/7/18Size pdfSize 16 MBDate 5/7/18Size pdfSize 16.1 MBDate 5/7/18Envolventes Universales - Catálogo 2017 (Version 3.1)DescriptionSpacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DTSize pdfSize 103.3 MBDate 7/7/17DescriptionSpacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DTCADFormatSizeAdd to My DocumentsEPLAN Macros EDZ Format Spacial SF (Version 2.0)DescriptionEDZ Format - Data PortalSize zipSize 859.4 MBDate 6/12/19DescriptionEDZ Format - Data PortalCAD Drawing - 3D STP Format -SF plain door without mounting plate H2200xW1000xD600 (Version 1.0)Files in documentSize zipSize 32.2 MBDate 7/7/17Files in documentCAD Drawing Package for Spacial SF Enclosures (Version 1.0)Files in documentDescriptionFormat DWG - 2DSize zipSize 169.7 MBDate 5/28/13Files in documentDescriptionFormat DWG - 2DDXF Drawings for Enclosure SF 2200x1000x600 (Version 1.0)DescriptionWhen any Customization with Cut-outs is requested to Schneider Electric on an Enclosure, the drawing DXF has to be updated with the exact location and shape of each Cut-out.Size zipSize 368.9 KBDate 2/23/11DescriptionWhen any Customization with Cut-outs is requested to Schneider Electric on an Enclosure, the drawing DXF has to be updated with the exact location and shape of each Cut-out.Instruction sheetFormatSizeAdd to My DocumentsChina RoHS declarationFormatSizeAdd to My DocumentsSpacial SF enclosure without mounting plate - assembled - 2200x1000x600 mmDescriptionSpacial SF enclosure without mounting plate - assembled - 2200x1000x600 mmSize pdfSize 195.3 KBDate 12/16/19DescriptionSpacial SF enclosure without mounting plate - assembled - 2200x1000x600 mmDeclaration of conformityFormatSizeAdd to My DocumentsEU RoHS DeclarationFormatSizeAdd to My DocumentsSpacial SF enclosure without mounting plate - assembled - 2200x1000x600 mmDescriptionSpacial SF enclosure without mounting plate - assembled - 2200x1000x600 mmSize pdfSize 195.3 KBDate 12/16/19DescriptionSpacial SF enclosure without mounting plate - assembled - 2200x1000x600 mmProduct Environmental ProfileFormatSizeAdd to My DocumentsSteel floor-standing enclosure - PEP (Version 2.0)DescriptionSteel Floor-Standing EnclosureSize pdfSize 349.6 KBDate 12/21/15DescriptionSteel Floor-Standing EnclosureREACh DeclarationFormatSizeAdd to My DocumentsSpacial SF enclosure without mounting plate - assembled - 2200x1000x600 mmDescriptionSpacial SF enclosure without mounting plate - assembled - 2200x1000x600 mmSize pdfSize 195.3 KBDate 12/16/19DescriptionSpacial SF enclosure without mounting plate - assembled - 2200x1000x600 mmSpecification for tenderFormatSizeAdd to My Documents -
View more
Software and Firmware
Language- English4
Software - ReleasedFormatSizeAdd to My DocumentsSoftware - Digital Rule Spacial SF, SM online (Version 1.6)Description1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price toolSize swfSize 1.4 MBDate 12/13/17Description1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price toolSoftware - Digital Rule Spacial SF, SM (Version 1.6)DescriptionStandalone version1. Choose one enclosure dimension2. Check what components and accessories are available3. Copy it in the shopping basket and export it as a bill of material in your price toolSize exeSize 5.4 MBDate 12/13/17DescriptionStandalone version1. Choose one enclosure dimension2. Check what components and accessories are available3. Copy it in the shopping basket and export it as a bill of material in your price tool -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.