Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Electrical distribution switchboards
Schneider Electric NSYSFP20750 Image

NSYSFP20750

Green premium brand logo
Schneider Electric NSYSFP20750 Image
NSYSFP20750
Green premium brand logo

Spacial SFP 2000x700x500mm, IP 55, RAL7035 for Prisma P system installation

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    Extended range
    Spacial SF
    Application
    Prisma application
    product or component type
    Suitable enclosure
    enclosure nominal height
    2000 mm
    enclosure nominal width
    700 mm
    enclosure nominal depth
    500 mm
    enclosure mounting
    Floor-standing
    product specific application
    Installing the Prisma Plus System P
    device composition
    2 sliding rails
    4 mounting plate bracket
    1 structure
    1 door
    1 locking system with handle: door
    1 rear panel
    1 roof
    4 adaptor upright
    Complementary
    structure type
    Vertical uprights joined with top and bottom frames
    Formed from a single section
    Perforated structure with a pitch of 25 mm
    Panels and doors built into the structure
    door type
    Plain front
    number of doors
    Front: 1 door(s)
    door opening side
    Reversible (120 °)
    lock type
    4 points lock, handle with 5 mm double bar insert front door
    mounting plate description
    Without mounting plate
    type of gland plate
    Without gland plate
    accessibility for operation
    Sides of enclosure
    Rear
    Front
    removable parts
    Door by screws hinge
    Rear panel by screws
    Roof by screws
    Mounting plate bracket by screws
    Sliding rail by screws
    Adaptor upright by screws
    material
    Frame: galvanised steel
    Uprights: galvanised steel
    Door: sheet steel
    Panels: sheet steel
    Hinge: zamak
    Handle: polyamide 6 with 30 % fibre glass
    surface finish
    Epoxy-polyester powder
    colour
    Enclosure: grey (RAL 7035)
    Handle: black (RAL 9005)
    Environment
    standards
    IEC 62208
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 63.4 MB
    Date 5/3/16
    Files in document
    pdf
    5.3 MB
    stp
    58.1 MB
    Cell SF Prisma 2000x700x500 (Version 1.0)
    Files in document
    zip
    600.4 KB
    Size zip
    Size 1.3 MB
    Date 9/12/13
    Files in document
    zip
    600.4 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSFP20750 : Spacial SFP 2000x700x500mm, IP 55, RAL7035 for Prisma P system installation
    Description
    Spacial SFP 2000x700x500mm, IP 55, RAL7035 for Prisma P system installation
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    Spacial SFP 2000x700x500mm, IP 55, RAL7035 for Prisma P system installation
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSFP20750 : Spacial SFP 2000x700x500mm, IP 55, RAL7035 for Prisma P system installation
    Description
    Spacial SFP 2000x700x500mm, IP 55, RAL7035 for Prisma P system installation
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    Spacial SFP 2000x700x500mm, IP 55, RAL7035 for Prisma P system installation
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSFP20750 : Spacial SFP 2000x700x500mm, IP 55, RAL7035 for Prisma P system installation
    Description
    Spacial SFP 2000x700x500mm, IP 55, RAL7035 for Prisma P system installation
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    Spacial SFP 2000x700x500mm, IP 55, RAL7035 for Prisma P system installation
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /