Welcome to the Schneider Electric corporate Website

Select your location

View all   Spacial SF
Schneider Electric NSYSMP2D8 Image

NSYSMP2D8

Green premium brand logo
Schneider Electric NSYSMP2D8 Image
NSYSMP2D8
Green premium brand logo

Spacial SF adaptation kit for 2 doors - depth 800 mm

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    category
    Mounting accessory
    product or component type
    Adaptation kit
    range compatibility
    Spacial SF
    Application
    Multi-purpose
    For enclosure nominal dimensions
    D: 800 mm
    mounting location
    Bottom and top centre of enclosure
    product destination
    Modular double-chassis coupling set
    2 mounting plates in 2-door enclosures
    device composition
    1 cable galnd plate support
    2 90 mm cross rails
    2 bracket for central fixing of roof
    fixing elements
    quantity per set
    Set of 1
    material
    Steel
    Complementary
    surface finish
    Zinc coated
    fixing mode
    By fixing element
    height
    27 mm
    width
    90 mm
    depth
    707 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English8
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Envolventes Universales - Catálogo 2019 (Version 1.0)
    Description
    Spacial CRN - CRNG
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    Description
    Spacial CRN - CRNG
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    prp.document.label.format pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 6.6 MB
    Date 10/23/17
    Files in document
    pdf
    782.5 KB
    stp
    2.5 MB
    pdf
    821.7 KB
    stp
    2.5 MB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 519.5 KB
    Date 8/2/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSMP2D8 : Spacial SF adaptation kit for 2 doors - depth 800 mm
    Description
    Spacial SF adaptation kit for 2 doors - depth 800 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    Spacial SF adaptation kit for 2 doors - depth 800 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSMP2D8 : Spacial SF adaptation kit for 2 doors - depth 800 mm
    Description
    Spacial SF adaptation kit for 2 doors - depth 800 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    Spacial SF adaptation kit for 2 doors - depth 800 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    prp.document.label.format pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSMP2D8 : Spacial SF adaptation kit for 2 doors - depth 800 mm
    Description
    Spacial SF adaptation kit for 2 doors - depth 800 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    Spacial SF adaptation kit for 2 doors - depth 800 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.