Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spacial SF
Schneider Electric NSYSMPSE6 Image

NSYSMPSE6

Green premium brand logo
Schneider Electric NSYSMPSE6 Image
NSYSMPSE6
Green premium brand logo

Spacial SF side entry rail - width 600 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    category
    Mounting accessory
    product or component type
    Rail
    range compatibility
    Spacial SF
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting location
    Bottom of enclosure, in width
    product destination
    Mounting plates in coupled enclosures
    device composition
    2 rail
    fixing elements
    quantity per set
    Set of 1
    material
    Steel
    Complementary
    surface finish
    Zinc coated
    fixing mode
    By fixing element
    adjustment
    Adjustable in depth every 25 mm
    width
    600 mm nominal:
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    3.238 kg
    Package 1 Height
    61 cm
    Package 1 width
    8.5 cm
    Package 1 Length
    6 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 366 KB
    Date 8/2/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSMPSE6 : Spacial SF side entry rail - width 600 mm
    Description
    Spacial SF side entry rail - width 600 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    Spacial SF side entry rail - width 600 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSMPSE6 : Spacial SF side entry rail - width 600 mm
    Description
    Spacial SF side entry rail - width 600 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    Spacial SF side entry rail - width 600 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    prp.document.label.format pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSMPSE6 : Spacial SF side entry rail - width 600 mm
    Description
    Spacial SF side entry rail - width 600 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    Spacial SF side entry rail - width 600 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.