Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial SF
Schneider Electric NSYSMPSE8 Image

NSYSMPSE8

Green premium brand logo
Schneider Electric NSYSMPSE8 Image
NSYSMPSE8
Green premium brand logo

Spacial SF side entry rail - width 800 mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    category
    Mounting accessory
    product or component type
    Rail
    range compatibility
    Spacial SF
    Application
    Multi-purpose
    For enclosure nominal dimensions
    D: 800 mm
    mounting location
    Bottom of enclosure, in width
    product destination
    Mounting plates in coupled enclosures
    device composition
    2 rail
    fixing elements
    quantity per set
    Set of 1
    material
    Steel
    Complementary
    surface finish
    Zinc coated
    fixing mode
    By fixing element
    adjustment
    Adjustable in depth every 25 mm
    height
    48 mm
    width
    788 mm
    depth
    74 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 366 KB
    Date 8/2/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF side entry rail - width 800 mm
    Description
    Spacial SF side entry rail - width 800 mm
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Spacial SF side entry rail - width 800 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF side entry rail - width 800 mm
    Description
    Spacial SF side entry rail - width 800 mm
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Spacial SF side entry rail - width 800 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    Size pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF side entry rail - width 800 mm
    Description
    Spacial SF side entry rail - width 800 mm
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Spacial SF side entry rail - width 800 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /