Welcome to the Schneider Electric corporate Website

Select your location

View all   Thalassa PLA
Schneider Electric NSYSUPLA6TG Image

NSYSUPLA6TG

Schneider Electric NSYSUPLA6TG Image
NSYSUPLA6TG

Additional aesthetic trim kit for coupling versPLAT or PLAZT with canopy D620mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Thalassa
    accessory / separate part category
    Coupling accessory
    product or component type
    Coupling trim frame
    application
    Multi-purpose
    mounting location
    Side coupling of 2 enclosures
    range compatibility
    Thalassa PLA suitable enclosure
    device composition
    2 trim frame
    Complementary
    material
    Frame: polyester
    depth
    620 mm
    IP degree of protection
    IP55
    colour
    Grey (RAL 7035)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /