Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial SF
Schneider Electric NSYSVR606 Image

NSYSVR606

Green premium brand logo
Schneider Electric NSYSVR606 Image
NSYSVR606
Green premium brand logo

Spacial SF ventilated roof - 600x600 mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Ventilated roof
    device application
    Multi-purpose
    Electronic application
    mounting location
    On top of enclosure
    range compatibility
    Spacial SF suitable enclosure
    device composition
    4 elevator
    1 roof
    quantity per set
    Set of 1
    Complementary
    material
    Steel
    colour
    Grey (RAL 7035)
    surface finish
    Epoxy-polyester powder
    fixing mode
    By elevators - screw type M12 - roof fixing point location
    height
    72 mm
    width
    570 mm real:
    600 mm nominal:
    depth
    570 mm real:
    600 mm nominal:
    IP degree of protection
    IP30 conforming to IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.4 MB
    Date 10/23/17
    Files in document
    pdf
    475.1 KB
    stp
    922.3 KB
    Size svg
    Size 16.4 KB
    Date 7/1/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF ventilated roof - 600x600 mm
    Description
    Spacial SF ventilated roof - 600x600 mm
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Spacial SF ventilated roof - 600x600 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    Size pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF ventilated roof - 600x600 mm
    Description
    Spacial SF ventilated roof - 600x600 mm
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Spacial SF ventilated roof - 600x600 mm
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF ventilated roof - 600x600 mm
    Description
    Spacial SF ventilated roof - 600x600 mm
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Spacial SF ventilated roof - 600x600 mm
  • View more View less

    Software and Firmware

    Language
    • English4
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    Software - Digital Rule Spacial SF, SM (Version 1.6)
    Description
    Standalone version 1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size exe
    Size 5.4 MB
    Date 12/13/17
    Description
    Standalone version 1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Software - Digital Rule Spacial SF, SM online (Version 1.6)
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size swf
    Size 1.4 MB
    Date 12/13/17
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /