Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spacial SF
Schneider Electric NSYSVR808 Image

NSYSVR808

Green premium brand logo
Schneider Electric NSYSVR808 Image
NSYSVR808
Green premium brand logo

Spacial SF ventilated roof - 800x800 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Ventilated roof
    device application
    Electronic application
    Multi-purpose
    mounting location
    On top of enclosure
    range compatibility
    Spacial SF suitable enclosure
    device composition
    4 elevator
    1 roof
    quantity per set
    Set of 1
    Complementary
    material
    Steel
    Plastic
    colour
    Grey (RAL 7035)
    Grey
    surface finish
    Epoxy-polyester powder
    fixing mode
    By elevators - screw type M12 - roof fixing point location
    height
    72 mm
    width
    770 mm real:
    800 mm nominal:
    depth
    770 mm real:
    800 mm nominal:
    IP degree of protection
    IP30 conforming to IEC 60529
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    10 kg
    Package 1 Height
    8 cm
    Package 1 width
    77.5 cm
    Package 1 Length
    77.5 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.6 MB
    Date 10/23/17
    Files in document
    pdf
    438 KB
    stp
    1.2 MB
    prp.document.label.format svg
    Size 16.4 KB
    Date 7/1/10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSVR808 : Spacial SF ventilated roof - 800x800 mm
    Description
    Spacial SF ventilated roof - 800x800 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    Spacial SF ventilated roof - 800x800 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSVR808 : Spacial SF ventilated roof - 800x800 mm
    Description
    Spacial SF ventilated roof - 800x800 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    Spacial SF ventilated roof - 800x800 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    prp.document.label.format pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.