View all
Spacial SF
-
Characteristics
Main range Spacialaccessory / separate part category Power distributionproduct or component type Top busbar chamberApplication Multi-purposerange compatibility Spacial SFFor enclosure nominal dimensions -mounting location On top of enclosuredevice composition 1 busbar chamber1 sealing gasket2 front panel4 eyeboltsquantity per set Set of 1material SteelComplementary colour Grey (RAL 7035)surface finish Epoxy-polyester powderheight 301 mmwidth 600 mmdepth 500 mmIP degree of protection IP55 conforming to IEC 60529Offer Sustainability Sustainable offer status Green Premium productREACh Regulation EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your informationEnvironmental Disclosure Circularity Profile No need of specific recycling operationsContractual warranty Warranty 18 months -
View more
Documents
Language- All Languages8
- English7
- Spanish3
CatalogueFormatSizeAdd to My DocumentsUniversal Enclosures - Catalogue 2020 (Version 1.0)DescriptionThis catalogue includes Spacial S3D rangesSize pdfSize 84.4 MBDate 10/18/19DescriptionThis catalogue includes Spacial S3D rangesEnvolventes Universales - Catálogo 2017 (Version 3.1)DescriptionSpacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DTSize pdfSize 103.3 MBDate 7/7/17DescriptionSpacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DTCADFormatSizeAdd to My DocumentsBusbar top box 300x600x500 (Version 1.0)Files in documentSize zipSize 41 MBDate 1/7/14Files in documentChina RoHS declarationFormatSizeAdd to My DocumentsSpacial SF top busbar chamber - IP55 - 300x600x500 mmDescriptionSpacial SF top busbar chamber - IP55 - 300x600x500 mmSize pdfSize 195.3 KBDate 12/11/19DescriptionSpacial SF top busbar chamber - IP55 - 300x600x500 mmEU RoHS DeclarationFormatSizeAdd to My DocumentsSpacial SF top busbar chamber - IP55 - 300x600x500 mmDescriptionSpacial SF top busbar chamber - IP55 - 300x600x500 mmSize pdfSize 195.3 KBDate 12/11/19DescriptionSpacial SF top busbar chamber - IP55 - 300x600x500 mmProduct Environmental ProfileFormatSizeAdd to My DocumentsSteel floor-standing enclosure - PEP (Version 2.0)DescriptionSteel Floor-Standing EnclosureSize pdfSize 349.6 KBDate 12/21/15DescriptionSteel Floor-Standing EnclosureREACh DeclarationFormatSizeAdd to My DocumentsSpacial SF top busbar chamber - IP55 - 300x600x500 mmDescriptionSpacial SF top busbar chamber - IP55 - 300x600x500 mmSize pdfSize 195.3 KBDate 12/11/19DescriptionSpacial SF top busbar chamber - IP55 - 300x600x500 mm -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.