Welcome to the Schneider Electric corporate Website

Select your location

View all   Outdoor heavy duty
Schneider Electric NSYTJ4020HD Image

NSYTJ4020HD

Schneider Electric NSYTJ4020HD Image
NSYTJ4020HD

Canopy for Spacial S3HD - 400 (W) x 200 (P)

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Canopy
    Application
    Heavy duty
    range compatibility
    Spacial S3HD compact enclosure
    For enclosure nominal dimensions
    W: 400 mm D: 200 mm
    mounting location
    On top of enclosure
    device composition
    canopy
    fixing elements
    instruction sheet
    Complementary
    quantity per set
    Set of 1
    material
    Steel with anti-corrosive coating
    colour
    Grey (RAL 7035)
    surface finish
    Polyester powder
    fixing mode
    By screws
    width
    400 mm nominal:
    depth
    200 mm nominal:
    net weight
    2.3 kg
    Environment
    IK degree of protection
    IK10 conforming to IEC 62262
    environmental characteristic
    Corrosion resistance C4H conforming to ISO 12944: 1999
    UV resistant conforming to IEC 62208
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /