Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Outdoor heavy duty
Schneider Electric NSYTJ6040HD Image

NSYTJ6040HD

Schneider Electric NSYTJ6040HD Image
NSYTJ6040HD

Canopy for Spacial S3HD - 600 (W) x 400 (P)

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Canopy
    Application
    Heavy duty
    range compatibility
    Spacial S3HD compact enclosure
    For enclosure nominal dimensions
    W: 600 mm D: 400 mm
    mounting location
    On top of enclosure
    device composition
    canopy
    fixing elements
    instruction sheet
    Complementary
    quantity per set
    Set of 1
    material
    Steel with anti-corrosive coating
    colour
    Grey (RAL 7035)
    surface finish
    Polyester powder
    fixing mode
    By screws
    width
    600 mm nominal:
    depth
    400 mm nominal:
    net weight
    4 kg
    Environment
    IK degree of protection
    IK10 conforming to IEC 62262
    environmental characteristic
    Corrosion resistance C4H conforming to ISO 12944: 1999
    UV resistant conforming to IEC 62208
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    4 kg
    Package 1 Height
    8.5 cm
    Package 1 width
    45 cm
    Package 1 Length
    65 cm
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.