Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Outdoor heavy duty
Schneider Electric NSYTLEUHD Image

NSYTLEUHD

Schneider Electric NSYTLEUHD Image
NSYTLEUHD

Spacial S3HD outdoor heavy duty - aluminium cable gland plate W445xD130

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    product or component type
    Cable gland plate
    accessory / separate part category
    Cable management accessory
    Application
    Outdoor heavy duty
    Application
    Multi-purpose
    range compatibility
    Spacial S3HD
    mounting location
    Enclosure bottom
    type of gland plate
    Plain aluminium
    device composition
    fixing elements
    1 plate
    1 gasket
    quantity per set
    Set of 1
    material
    Aluminium
    Complementary
    surface finish
    Brushed finish
    fixing mode
    Tool less - screw type quarter-turn
    height
    20 mm
    width
    445 mm nominal:
    445 mm real:
    depth
    445 mm nominal:
    net weight
    0.49 kg
    thickness
    3 mm
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    490 g
    Package 1 Height
    2 cm
    Package 1 width
    13 cm
    Package 1 Length
    44.5 cm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTLEUHD : NSYTLEUHD_ROHS_CHINA_DECLARATION
    Description
    NSYTLEUHD_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    NSYTLEUHD_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTLEUHD : NSYTLEUHD_ROHS_DECLARATION
    Description
    NSYTLEUHD_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    NSYTLEUHD_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTLEUHD : NSYTLEUHD_REACH_DECLARATION
    Description
    NSYTLEUHD_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    NSYTLEUHD_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.