Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Outdoor heavy duty
Schneider Electric NSYTLGUHD Image

NSYTLGUHD

Schneider Electric NSYTLGUHD Image
NSYTLGUHD

Spacial S3HD outdoor heavy duty - aluminium cable gland plate W495xD230

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    product or component type
    Cable gland plate
    accessory / separate part category
    Cable management accessory
    Application
    Outdoor heavy duty
    Application
    Multi-purpose
    range compatibility
    Spacial S3HD
    mounting location
    Enclosure bottom
    type of gland plate
    Plain aluminium
    device composition
    fixing elements
    1 plate
    1 gasket
    quantity per set
    Set of 1
    material
    Aluminium
    Complementary
    surface finish
    Brushed finish
    fixing mode
    Tool less - screw type quarter-turn
    height
    20 mm
    width
    495 mm nominal:
    depth
    495 mm nominal:
    495 mm real:
    net weight
    1 kg
    thickness
    3 mm
    Packing Units
    Package 1 Weight
    1.000 kg
    Package 1 Height
    20.000 mm
    Package 1 width
    220.000 mm
    Package 1 Length
    495.000 mm
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTLGUHD : Spacial S3HD outdoor heavy duty - aluminium cable gland plate W495xD230
    Description
    Spacial S3HD outdoor heavy duty - aluminium cable gland plate W495xD230
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    Spacial S3HD outdoor heavy duty - aluminium cable gland plate W495xD230
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.