Welcome to the Schneider Electric corporate Website

Select your location

View all   Spacial CRN
Schneider Electric NSYTLK24M Image

NSYTLK24M

Schneider Electric NSYTLK24M Image
NSYTLK24M

Flexible cable entry system type Multi-CF dimensions 112 x 36 mm, multiple

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    product or component type
    Cable entry
    accessory / separate part category
    Cable management accessory
    Application
    Multi-purpose
    mounting location
    Enclosure bottom
    quantity per set
    Set of 1
    material
    Polypropylene
    Complementary
    height
    112 mm
    width
    36 mm
    net weight
    0.125 kg
    number of cut-out
    3 cut-outs
    cut-out dimensions
    27 x 30 mm
    Environment
    resistance to chemical agents
    Resistant to light acids and bases
    Resistant to gasoline
    Resistant to small amounts of mineral lubricants
    Resistant to alcohols
    flame retardance
    V0 conforming to UL 94
    ambient air temperature for operation
    -30…70 °C
    IP degree of protection
    IP65 conforming to IEC 60529
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format stp
    Size 1 MB
    Date 7/4/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 748.7 KB
    Date 7/15/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTLK24M : NSYTLK24M_ROHS_CHINA_DECLARATION
    Description
    NSYTLK24M_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    NSYTLK24M_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTLK24M : NSYTLK24M_ROHS_DECLARATION
    Description
    NSYTLK24M_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    NSYTLK24M_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTLK24M : NSYTLK24M_REACH_DECLARATION
    Description
    NSYTLK24M_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    NSYTLK24M_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /