Welcome to the Schneider Electric corporate Website

Select your location

View all   Thalassa PLS
Schneider Electric NSYTPLSC2754A Image
Discontinued

NSYTPLSC2754A

Schneider Electric NSYTPLSC2754A Image
Discontinued
NSYTPLSC2754A

Opaque polycarbonate cover 27x54x9.5cm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

NSYTPLSC2754A is replaced by:
Product
Qty
NSYTPLSC2754AG
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 07 January 2016
1
  • Main
    range
    Thalassa
    accessory / separate part category
    Enclosure accessory
    product or component type
    Cover
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting location
    Front
    Complementary
    range compatibility
    Thalassa PLS
    device composition
    1 cover
    material
    Polycarbonate
    colour
    Grey (RAL 7032)
    fixing mode
    By screws
    height
    270 mm
    width
    540 mm
    depth
    95 mm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 295.6 KB
    Date 10/27/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /