Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Linergy TR, TB,TA
Schneider Electric NSYTRABB5 Image

NSYTRABB5

Schneider Electric NSYTRABB5 Image
NSYTRABB5

ADAPTOR FOR AB1R MARKING ELEMENTS, FOR 2,5MM² NSYTR TERMINALS

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product name
    Linergy TR
    range
    Linergy
    product or component type
    Marking kit
    device short name
    TRA
    accessory / separate part category
    Marking accessory
    product compatibility
    Terminal block
    background colour
    White
    size
    5 mm
    quantity per set
    Set of 10
    Complementary
    type of marking
    Special
    material
    Polyamide 6/6
    net weight
    0.6 g
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1 g
    Package 1 Height
    1 cm
    Package 1 width
    14 cm
    Package 1 Length
    14 cm
    Unit Type of Package 2
    BAG
    Number of Units in Package 2
    10
    Package 2 Weight
    18 g
    Package 2 Height
    1 cm
    Package 2 width
    14 cm
    Package 2 Length
    14 cm
    Unit Type of Package 3
    S02
    Number of Units in Package 3
    1000
    Package 3 Weight
    2.114 kg
    Package 3 Height
    15 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 15.1 MB
    Date 2/27/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRABB5 : NSYTRABB5_ROHS_CHINA_DECLARATION
    Description
    NSYTRABB5_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    NSYTRABB5_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRABB5 : NSYTRABB5_ROHS_DECLARATION
    Description
    NSYTRABB5_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    NSYTRABB5_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRABB5 : NSYTRABB5_REACH_DECLARATION
    Description
    NSYTRABB5_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    NSYTRABB5_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.