Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Linergy TR, TB,TA
Schneider Electric NSYTRAPEN3 Image

NSYTRAPEN3

Schneider Electric NSYTRAPEN3 Image
NSYTRAPEN3

PEN, DISPOSABLE 0,35MM LINE, BLACK

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Linergy
    product name
    TR
    device short name
    TRA
    product or component type
    HP plotter pen
    Complementary
    accessory / separate part category
    Marking accessory
    product compatibility
    Plotter pen holder
    diameter
    0.35 mm
    net weight
    24 g
    Environment
    colour
    Black
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    24 g
    Package 1 Height
    1.7 cm
    Package 1 width
    9.5 cm
    Package 1 Length
    13 cm
    Unit Type of Package 2
    S02
    Number of Units in Package 2
    25
    Package 2 Weight
    1.03 kg
    Package 2 Height
    15 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Linergy - Distribution and connection systems catalogue - English (Version 3.0)
    Description
    Distribution and connection systems catalogue
    prp.document.label.format pdf
    Size 82.2 MB
    Date 10/10/19
    Description
    Distribution and connection systems catalogue
    prp.document.label.format pdf
    Size 15.1 MB
    Date 2/27/16
    prp.document.label.format pdf
    Size 33.8 MB
    Date 5/30/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRAPEN3 : PEN, DISPOSABLE 0,35MM LINE, BLACK
    Description
    PEN, DISPOSABLE 0,35MM LINE, BLACK
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    PEN, DISPOSABLE 0,35MM LINE, BLACK
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRAPEN3 : PEN, DISPOSABLE 0,35MM LINE, BLACK
    Description
    PEN, DISPOSABLE 0,35MM LINE, BLACK
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    PEN, DISPOSABLE 0,35MM LINE, BLACK
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRAPEN3 : PEN, DISPOSABLE 0,35MM LINE, BLACK
    Description
    PEN, DISPOSABLE 0,35MM LINE, BLACK
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    PEN, DISPOSABLE 0,35MM LINE, BLACK
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.