Welcome to the Schneider Electric corporate Website

Select your location

View all Linergy TR, TB,TA
Schneider Electric NSYTRH12 Image

NSYTRH12

Green premium brand logo
Schneider Electric NSYTRH12 Image
NSYTRH12
Green premium brand logo

HYBRID TERMINAL, FEED THROUGH, 2 POINTS, SCREW-IDC, 1,5MM², GREY

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Linergy
    product name
    TR
    product or component type
    Terminal block
    device short name
    TRH
    accessory / separate part category
    Connection accessory
    terminal block type
    Passthrough
    terminal block level
    1
    mounting mode
    Clip-on
    nominal cross section
    1.5 mm²
    length
    58.8 mm
    colour
    Grey
    quantity per set
    Set of 50
    Complementary
    width
    5.2 mm
    height
    42.8 mm
    connections - terminals
    1 x screw terminal: upstream (M3)
    1 x IDC: downstream (M3)
    number of connections
    2
    connection position
    Top
    number of measurement input
    2
    cable cross section
    Upstream: 0.14…4 mm², solid
    Downstream: 0.2…1.5 mm², flexible with cable end
    Upstream: 0.2…1.5 mm², flexible without cable end
    tightening torque
    0.5…0.6 N.m
    wire stripping length
    9 mm
    tool type
    Connection: screwdriver
    Disconnection: screwdriver
    Without tool
    [Ue] rated operational voltage
    800 V conforming to EN/IEC 60947-7-1
    600 V cURus
    600 V CSA
    550 V conforming to ATEX Exe II Ex II 2 GD
    [In] rated current
    17 A conforming to EN/IEC 60947-7-1
    10 A cURus
    10 A CSA
    16.5 A conforming to ATEX Exe II Ex II 2 GD
    material
    Polyamide 6/6: insulating case
    Copper alloy: connector and screw
    Copper alloy: commoning link
    Chromium-nickel steel: spring
    dielectric loss
    0.01 at 1 MHz conforming to IEC 60250
    0.01 at 1 MHz conforming to VDE 0303-T4
    dielectric constant
    3.7 at 1 MHz
    resistivity
    10000 MΩ.m conforming to IEC 60093
    10000 MΩ.m conforming to VDE 0303-T30
    surface resistance
    1000 GΩ conforming to IEC 60093
    1000 GΩ conforming to VDE 0303-T30
    creep resistance
    500 CTI (> 400 kB) conforming to IEC 60093
    500 CTI (> 400 kB) conforming to VDE 0303-T30
    flame retardance
    V0, thickness0.8 mm conforming to UL 94
    product weight
    9.7 g
    range compatibility
    Prisma G
    Prisma P
    Prisma PH
    Prisma Pack
    Spacial
    Kaedra
    Pragma
    TeSys
    product compatibility
    Spacial enclosures
    Environment
    product certifications
    CURus
    IEC-Ex
    CSA
    EAC
    ATEX
    dielectric strength
    1000 V conforming to IEC 60243-1
    ambient air temperature for operation
    -40…130 °C conforming to IEC 60216-1
    -40…130 °C conforming to VDE 0304-T21
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Linergy - Distribution and connection systems catalogue - English (Version 3.0)
    Description
    Distribution and connection systems catalogue
    Size pdf
    Size 82.2 MB
    Date 10/10/19
    Description
    Distribution and connection systems catalogue
    Size pdf
    Size 15.1 MB
    Date 2/27/16
    Size pdf
    Size 33.8 MB
    Date 5/30/16
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 665.4 KB
    Date 9/26/13
    Files in document
    stp
    228.9 KB
    zip
    208.5 KB
    pdf
    228.1 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 182.8 KB
    Date 3/12/15
    Linergy Terminal Blocks UL Certificate (Version 1.0)
    Description
    UL card file for Linergy
    Size pdf
    Size 45.1 KB
    Date 5/5/13
    Description
    UL card file for Linergy
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRH12 : HYBRID TERMINAL, FEED THROUGH, 2 POINTS, SCREW-IDC, 1,5MM², GREY
    Description
    HYBRID TERMINAL, FEED THROUGH, 2 POINTS, SCREW-IDC, 1,5MM², GREY
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    HYBRID TERMINAL, FEED THROUGH, 2 POINTS, SCREW-IDC, 1,5MM², GREY
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRH12 : HYBRID TERMINAL, FEED THROUGH, 2 POINTS, SCREW-IDC, 1,5MM², GREY
    Description
    HYBRID TERMINAL, FEED THROUGH, 2 POINTS, SCREW-IDC, 1,5MM², GREY
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    HYBRID TERMINAL, FEED THROUGH, 2 POINTS, SCREW-IDC, 1,5MM², GREY
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRH12 : HYBRID TERMINAL, FEED THROUGH, 2 POINTS, SCREW-IDC, 1,5MM², GREY
    Description
    HYBRID TERMINAL, FEED THROUGH, 2 POINTS, SCREW-IDC, 1,5MM², GREY
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    HYBRID TERMINAL, FEED THROUGH, 2 POINTS, SCREW-IDC, 1,5MM², GREY
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /