Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Prisma G
Schneider Electric NSYTRP23SC Image

NSYTRP23SC

Green premium brand logo
Schneider Electric NSYTRP23SC Image
NSYTRP23SC
Green premium brand logo

PUSH-IN TERMINAL, KNIFE DISCONNECT, 3 POINTS, 2,5MM², GREY

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Linergy
    product name
    Linergy TR
    product or component type
    Terminal block
    device short name
    TRP
    terminal block type
    Blade disconnect
    terminal block level
    1
    mounting mode
    Clip-on
    nominal cross section
    2.5 mm²
    length
    72 mm
    colour
    Grey
    quantity per set
    Set of 50
    Complementary
    width
    5.2 mm
    height
    36.5 mm
    connections - terminals
    1 x push-in: upstream
    2 x push-in: downstream
    number of connections
    3
    connection position
    Top
    number of measurement input
    2
    cable cross section
    0.14…2.5 mm², flexible without cable end
    0.14…4 mm², solid
    wire stripping length
    10 mm
    tool type
    Disconnection: flat screwdriver
    Connection: without tool
    [Ue] rated operational voltage
    300 V CSA
    300 V cURus
    400 V conforming to EN/IEC 60947-7-1
    [In] rated current
    20 A conforming to EN/IEC 60947-7-1
    20 A cURus
    20 A CSA
    material
    Polyamide 6/6: insulating case
    dielectric loss
    0.01 at 1 MHz conforming to IEC 60250
    0.01 at 1 MHz conforming to VDE 0303-T4
    dielectric constant
    3.7 at 1 MHz
    resistivity
    10000 MΩ.m conforming to IEC 60093
    10000 MΩ.m conforming to VDE 0303-T30
    surface resistance
    1000 GΩ conforming to IEC 60093
    1000 GΩ conforming to VDE 0303-T30
    creep resistance
    500 CTI (> 400 kB) conforming to IEC 60093
    500 CTI (> 400 kB) conforming to VDE 0303-T30
    flame retardance
    V0, thickness0.8 mm conforming to UL 94
    net weight
    11 g
    range compatibility
    Prisma G
    Prisma P
    Prisma PH
    Prisma Pack
    Spacial
    Kaedra
    Pragma
    TeSys
    product compatibility
    Spacial enclosures
    Environment
    product certifications
    CSA
    EAC
    VDE
    CURus
    GL
    LR
    dielectric strength
    1000 V conforming to IEC 60243-1
    ambient air temperature for operation
    -40…130 °C conforming to IEC 60216-1
    -40…130 °C conforming to VDE 0304-T21
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages13
    • English11
    • French3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Linergy - Distribution and connection systems catalogue - English (Version 3.0)
    Description
    Distribution and connection systems catalogue
    Size pdf
    Size 82.2 MB
    Date 10/10/19
    Description
    Distribution and connection systems catalogue
    Size pdf
    Size 15.1 MB
    Date 2/27/16
    Size pdf
    Size 33.8 MB
    Date 5/30/16
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1 MB
    Date 1/8/14
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 182.8 KB
    Date 3/12/15
    Linergy Terminal Blocks UL Certificate (Version 1.0)
    Description
    UL card file for Linergy
    Size pdf
    Size 45.1 KB
    Date 5/5/13
    Description
    UL card file for Linergy
    Size zip
    Size 741.5 KB
    Date 9/1/13
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EC Declaration of Conformity for NSYTRP (Version 1.0)
    Description
    Declaration of Conformity for NSYTRP
    Size pdf
    Size 70.9 KB
    Date 4/10/13
    Description
    Declaration of Conformity for NSYTRP
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PUSH-IN TERMINAL, KNIFE DISCONNECT, 3 POINTS, 2,5MM², GREY
    Description
    PUSH-IN TERMINAL, KNIFE DISCONNECT, 3 POINTS, 2,5MM², GREY
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    PUSH-IN TERMINAL, KNIFE DISCONNECT, 3 POINTS, 2,5MM², GREY
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PUSH-IN TERMINAL, KNIFE DISCONNECT, 3 POINTS, 2,5MM², GREY
    Description
    PUSH-IN TERMINAL, KNIFE DISCONNECT, 3 POINTS, 2,5MM², GREY
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    PUSH-IN TERMINAL, KNIFE DISCONNECT, 3 POINTS, 2,5MM², GREY
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PUSH-IN TERMINAL, KNIFE DISCONNECT, 3 POINTS, 2,5MM², GREY
    Description
    PUSH-IN TERMINAL, KNIFE DISCONNECT, 3 POINTS, 2,5MM², GREY
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    PUSH-IN TERMINAL, KNIFE DISCONNECT, 3 POINTS, 2,5MM², GREY
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /