Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Linergy TR, TB,TA
Schneider Electric NSYTRP26T Image

NSYTRP26T

Green premium brand logo
Schneider Electric NSYTRP26T Image
NSYTRP26T
Green premium brand logo

PUSH-IN TERMINAL, FEED THROUGH, 3 LEVELS, 6 POINTS, 2,5MM², GREY

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Linergy
    product name
    Linergy TR
    product or component type
    Terminal block
    device short name
    TRP
    accessory / separate part category
    Connection accessory
    terminal block type
    Passthrough
    terminal block level
    3
    mounting mode
    Clip-on
    nominal cross section
    2.5 mm²
    length
    99.5 mm
    colour
    Grey
    quantity per set
    Set of 50
    Complementary
    width
    5.2 mm
    height
    58 mm
    connections - terminals
    3 x push-in: upstream
    3 x push-in: downstream
    number of connections
    6
    connection position
    Top
    number of measurement input
    3
    cable cross section
    0.14…4 mm², flexible without cable end
    0.14…4 mm², solid
    wire stripping length
    10 mm
    tool type
    Connection: flat screwdriver
    Disconnection: flat screwdriver
    [Ue] rated operational voltage
    500 V conforming to EN/IEC 60947-7-1
    300 V CSA
    600 V cURus
    [In] rated current
    20 A CSA
    20 A conforming to EN/IEC 60947-7-1
    20 A cURus
    material
    Polyamide 6/6: insulating case
    dielectric loss
    0.01 at 1 MHz conforming to IEC 60250
    0.01 at 1 MHz conforming to VDE 0303-T4
    dielectric constant
    3.7 at 1 MHz
    resistivity
    10000 MΩ.m conforming to IEC 60093
    10000 MΩ.m conforming to VDE 0303-T30
    surface resistance
    1000 GΩ conforming to IEC 60093
    1000 GΩ conforming to VDE 0303-T30
    creep resistance
    500 CTI (> 400 kB) conforming to IEC 60093
    500 CTI (> 400 kB) conforming to VDE 0303-T30
    flame retardance
    V0, thickness0.8 mm conforming to UL 94
    net weight
    18 g
    range compatibility
    Prisma G
    Prisma P
    Prisma PH
    Prisma Pack
    Spacial
    Kaedra
    Pragma
    TeSys
    product compatibility
    Spacial enclosures
    Environment
    product certifications
    EAC
    CSA
    CURus
    dielectric strength
    1000 V conforming to IEC 60243-1
    ambient air temperature for operation
    -40…130 °C conforming to IEC 60216-1
    -40…130 °C conforming to VDE 0304-T21
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 15.1 MB
    Date 2/27/16
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 182.8 KB
    Date 3/12/15
    Linergy Terminal Blocks UL Certificate (Version 1.0)
    Description
    UL card file for Linergy
    Size pdf
    Size 45.1 KB
    Date 5/5/13
    Description
    UL card file for Linergy
    Size zip
    Size 741.5 KB
    Date 9/1/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PUSH-IN TERMINAL, FEED THROUGH, 3 LEVELS, 6 POINTS, 2,5MM², GREY
    Description
    PUSH-IN TERMINAL, FEED THROUGH, 3 LEVELS, 6 POINTS, 2,5MM², GREY
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    PUSH-IN TERMINAL, FEED THROUGH, 3 LEVELS, 6 POINTS, 2,5MM², GREY
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EC Declaration of Conformity for NSYTRP (Version 1.0)
    Description
    Declaration of Conformity for NSYTRP
    Size pdf
    Size 70.9 KB
    Date 4/10/13
    Description
    Declaration of Conformity for NSYTRP
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PUSH-IN TERMINAL, FEED THROUGH, 3 LEVELS, 6 POINTS, 2,5MM², GREY
    Description
    PUSH-IN TERMINAL, FEED THROUGH, 3 LEVELS, 6 POINTS, 2,5MM², GREY
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    PUSH-IN TERMINAL, FEED THROUGH, 3 LEVELS, 6 POINTS, 2,5MM², GREY
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PUSH-IN TERMINAL, FEED THROUGH, 3 LEVELS, 6 POINTS, 2,5MM², GREY
    Description
    PUSH-IN TERMINAL, FEED THROUGH, 3 LEVELS, 6 POINTS, 2,5MM², GREY
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    PUSH-IN TERMINAL, FEED THROUGH, 3 LEVELS, 6 POINTS, 2,5MM², GREY
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /