Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Prisma G
Schneider Electric NSYTRR102 Image

NSYTRR102

Green premium brand logo
Schneider Electric NSYTRR102 Image
NSYTRR102
Green premium brand logo

SPRING TERMINAL, FEED THROUGH, 2 POINTS, 10MM², GREY

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Linergy
    product name
    Linergy TR
    product or component type
    Terminal block
    device short name
    TRR
    accessory / separate part category
    Connection accessory
    terminal block type
    Passthrough
    terminal block level
    1
    mounting mode
    Clip-on
    nominal cross section
    10 mm²
    length
    71.5 mm
    colour
    Grey
    quantity per set
    Set of 50
    Complementary
    width
    10.2 mm
    height
    50.5 mm
    connections - terminals
    1 x spring terminal: upstream
    1 x spring terminal: downstream
    number of connections
    2
    connection position
    Top
    number of measurement input
    2
    cable cross section
    0.2…10 mm², flexible without cable end
    0.2…16 mm², solid with cable end
    0.5…10 mm², flexible with cable end
    0.2…16 mm², solid without cable end
    wire stripping length
    18 mm
    tool type
    Connection: flat screwdriver
    Disconnection: flat screwdriver
    [Ue] rated operational voltage
    600 V CSA
    800 V conforming to EN/IEC 60947-7-1
    600 V cURus
    [In] rated current
    57 A conforming to EN/IEC 60947-7-1
    65 A CSA
    65 A cURus
    material
    Polyamide 6/6: insulating case
    Copper alloy: connector and screw
    Copper alloy: commoning link
    Chromium-nickel steel: spring
    dielectric loss
    0.01 at 1 MHz conforming to IEC 60250
    0.01 at 1 MHz conforming to VDE 0303-T4
    dielectric constant
    3.7 at 1 MHz
    resistivity
    10000 MΩ.m conforming to IEC 60093
    10000 MΩ.m conforming to VDE 0303-T30
    surface resistance
    1000 GΩ conforming to IEC 60093
    1000 GΩ conforming to VDE 0303-T30
    creep resistance
    500 CTI (> 400 kB) conforming to IEC 60093
    500 CTI (> 400 kB) conforming to VDE 0303-T30
    flame retardance
    V0, thickness0.8 mm conforming to UL 94
    net weight
    25.3 g
    range compatibility
    Prisma G
    Prisma P
    Prisma PH
    Prisma Pack
    Spacial
    Kaedra
    Pragma
    TeSys
    product compatibility
    Spacial enclosures
    Environment
    product certifications
    VDE
    CSA
    GL
    DNV
    CURus
    ATEX
    LR
    EAC
    IEC-Ex
    dielectric strength
    1000 V conforming to IEC 60243-1
    ambient air temperature for operation
    -40…130 °C conforming to IEC 60216-1
    -40…130 °C conforming to VDE 0304-T21
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English11
    • French3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Linergy - Distribution and connection systems catalogue - English (Version 3.0)
    Description
    Distribution and connection systems catalogue
    Size pdf
    Size 82.2 MB
    Date 10/10/19
    Description
    Distribution and connection systems catalogue
    Size pdf
    Size 15.1 MB
    Date 2/27/16
    Size pdf
    Size 33.8 MB
    Date 5/30/16
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 827.3 KB
    Date 1/8/14
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CSA Certification Record (Version 1.0)
    Description
    CSA certificate of compliance
    Size pdf
    Size 73.2 KB
    Date 5/15/13
    Description
    CSA certificate of compliance
    Linergy Terminal Blocks UL Certificate (Version 1.0)
    Description
    UL card file for Linergy
    Size pdf
    Size 45.1 KB
    Date 5/5/13
    Description
    UL card file for Linergy
    Size zip
    Size 741.5 KB
    Date 9/1/13
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EC Declaration of Conformity for NSYTRR (Version 1.0)
    Description
    Declaration of Conformity for NSYTRR
    Size pdf
    Size 95 KB
    Date 4/10/13
    Description
    Declaration of Conformity for NSYTRR
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Linergy passthrough terminal block - 10mm² 57A single-level 1x1 spring - grey
    Description
    Linergy passthrough terminal block - 10mm² 57A single-level 1x1 spring - grey
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Linergy passthrough terminal block - 10mm² 57A single-level 1x1 spring - grey
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Linergy passthrough terminal block - 10mm² 57A single-level 1x1 spring - grey
    Description
    Linergy passthrough terminal block - 10mm² 57A single-level 1x1 spring - grey
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Linergy passthrough terminal block - 10mm² 57A single-level 1x1 spring - grey
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Linergy passthrough terminal block - 10mm² 57A single-level 1x1 spring - grey
    Description
    Linergy passthrough terminal block - 10mm² 57A single-level 1x1 spring - grey
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Linergy passthrough terminal block - 10mm² 57A single-level 1x1 spring - grey
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /