Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Prisma G
Schneider Electric NSYTRR162BL Image

NSYTRR162BL

Schneider Electric NSYTRR162BL Image
NSYTRR162BL

SPRING TERMINAL, FEED THROUGH, 2 POINTS, 16MM², BLUE

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Linergy
    product name
    Linergy TR
    product or component type
    Terminal block
    device short name
    TRR
    accessory / separate part category
    Connection accessory
    terminal block type
    Passthrough
    terminal block level
    1
    mounting mode
    Clip-on
    nominal cross section
    16 mm²
    length
    80 mm
    colour
    Blue
    quantity per set
    Set of 50
    Complementary
    width
    12.2 mm
    height
    51 mm
    connections - terminals
    1 x spring terminal: upstream
    1 x spring terminal: downstream
    number of connections
    2
    connection position
    Top
    number of measurement input
    2
    cable cross section
    0.2…16 mm², flexible without cable end
    0.2…25 mm², solid with cable end
    1.5…16 mm², flexible with cable end
    0.2…25 mm², solid without cable end
    wire stripping length
    18 mm
    tool type
    Connection: flat screwdriver
    Disconnection: flat screwdriver
    [Ue] rated operational voltage
    600 V CSA
    800 V conforming to EN/IEC 60947-7-1
    600 V cURus
    [In] rated current
    76 A conforming to EN/IEC 60947-7-1
    85 A CSA
    85 A cURus
    material
    Polyamide 6/6: insulating case
    Copper alloy: connector and screw
    Copper alloy: commoning link
    Chromium-nickel steel: spring
    dielectric loss
    0.01 at 1 MHz conforming to IEC 60250
    0.01 at 1 MHz conforming to VDE 0303-T4
    dielectric constant
    3.7 at 1 MHz
    resistivity
    10000 MΩ.m conforming to IEC 60093
    10000 MΩ.m conforming to VDE 0303-T30
    surface resistance
    1000 GΩ conforming to IEC 60093
    1000 GΩ conforming to VDE 0303-T30
    creep resistance
    500 CTI (> 400 kB) conforming to IEC 60093
    500 CTI (> 400 kB) conforming to VDE 0303-T30
    flame retardance
    V0, thickness0.8 mm conforming to UL 94
    net weight
    37 g
    range compatibility
    Prisma G
    Prisma P
    Prisma PH
    Prisma Pack
    Spacial
    Kaedra
    Pragma
    TeSys
    product compatibility
    Spacial enclosures
    Environment
    product certifications
    VDE
    CSA
    EAC
    GL
    ATEX
    CURus
    LR
    IEC-Ex
    DNV
    dielectric strength
    1000 V conforming to IEC 60243-1
    ambient air temperature for operation
    -40…130 °C conforming to IEC 60216-1
    -40…130 °C conforming to VDE 0304-T21
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    37 g
    Package 1 Height
    5 cm
    Package 1 width
    7 cm
    Package 1 Length
    27 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    50
    Package 2 Weight
    1.88 kg
    Package 2 Height
    5 cm
    Package 2 width
    7 cm
    Package 2 Length
    27 cm
    Unit Type of Package 3
    S03
    Number of Units in Package 3
    300
    Package 3 Weight
    11.788 kg
    Package 3 Height
    30 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages15
    • English13
    • French4
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Linergy - Distribution and connection systems catalogue - English (Version 3.0)
    Description
    Distribution and connection systems catalogue
    prp.document.label.format pdf
    Size 82.2 MB
    Date 10/10/19
    Description
    Distribution and connection systems catalogue
    prp.document.label.format pdf
    Size 15.1 MB
    Date 2/27/16
    prp.document.label.format pdf
    Size 33.8 MB
    Date 5/30/16
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CSA Certification Record (Version 1.0)
    Description
    CSA certificate of compliance
    prp.document.label.format pdf
    Size 73.2 KB
    Date 5/15/13
    Description
    CSA certificate of compliance
    Linergy Terminal Blocks UL Certificate (Version 1.0)
    Description
    UL card file for Linergy
    prp.document.label.format pdf
    Size 45.1 KB
    Date 5/5/13
    Description
    UL card file for Linergy
    prp.document.label.format zip
    Size 741.5 KB
    Date 9/1/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRR162BL : SPRING TERMINAL, FEED THROUGH, 2 POINTS, 16MM², BLUE
    Description
    SPRING TERMINAL, FEED THROUGH, 2 POINTS, 16MM², BLUE
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    SPRING TERMINAL, FEED THROUGH, 2 POINTS, 16MM², BLUE
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EC Declaration of Conformity for NSYTRR (Version 1.0)
    Description
    Declaration of Conformity for NSYTRR
    prp.document.label.format pdf
    Size 95 KB
    Date 4/10/13
    Description
    Declaration of Conformity for NSYTRR
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRR162BL : SPRING TERMINAL, FEED THROUGH, 2 POINTS, 16MM², BLUE
    Description
    SPRING TERMINAL, FEED THROUGH, 2 POINTS, 16MM², BLUE
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    SPRING TERMINAL, FEED THROUGH, 2 POINTS, 16MM², BLUE
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRR162BL : SPRING TERMINAL, FEED THROUGH, 2 POINTS, 16MM², BLUE
    Description
    SPRING TERMINAL, FEED THROUGH, 2 POINTS, 16MM², BLUE
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    SPRING TERMINAL, FEED THROUGH, 2 POINTS, 16MM², BLUE
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.