Welcome to the Schneider Electric corporate Website

Select your location

View all Prisma G
Schneider Electric NSYTRR162PE Image

NSYTRR162PE

Green premium brand logo
Schneider Electric NSYTRR162PE Image
NSYTRR162PE
Green premium brand logo

SPRING TERMINAL, PROTECTIVE EARTH, 2 POINTS, 16MM², GREEN-YELLOW

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Linergy
    product name
    Linergy TR
    product or component type
    Terminal block
    device short name
    TRR
    terminal block type
    Protective earth
    terminal block level
    1
    mounting mode
    Clip-on
    nominal cross section
    16 mm²
    length
    80 mm
    colour
    Green-yellow
    quantity per set
    Set of 50
    Complementary
    width
    12.2 mm
    height
    51 mm
    connections - terminals
    1 x spring terminal: upstream
    1 x spring terminal: downstream
    number of connections
    2
    connection position
    Top
    number of measurement input
    2
    cable cross section
    0.2…25 mm², solid
    0.2…16 mm², flexible without cable end
    1.5…16 mm², flexible with cable end
    wire stripping length
    18 mm
    tool type
    Connection: flat screwdriver
    Disconnection: flat screwdriver
    material
    Polyamide 6/6: insulating case
    dielectric loss
    0.01 at 1 MHz conforming to IEC 60250
    0.01 at 1 MHz conforming to VDE 0303-T4
    dielectric constant
    3.7 at 1 MHz
    resistivity
    10000 MΩ.m conforming to IEC 60093
    10000 MΩ.m conforming to VDE 0303-T30
    surface resistance
    1000 GΩ conforming to IEC 60093
    1000 GΩ conforming to VDE 0303-T30
    creep resistance
    500 CTI (> 400 kB) conforming to IEC 60093
    500 CTI (> 400 kB) conforming to VDE 0303-T30
    flame retardance
    V0, thickness0.8 mm conforming to UL 94
    product weight
    51.2 g
    range compatibility
    Prisma G
    Prisma P
    Prisma PH
    Prisma Pack
    Spacial
    Kaedra
    Pragma
    TeSys
    product compatibility
    Spacial enclosures
    Environment
    product certifications
    IEC-Ex
    GL
    LR
    CURus
    ATEX
    EAC
    VDE
    CSA
    DNV
    dielectric strength
    1000 V conforming to IEC 60243-1
    ambient air temperature for operation
    -40…130 °C conforming to IEC 60216-1
    -40…130 °C conforming to VDE 0304-T21
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English11
    • French3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Linergy - Distribution and connection systems catalogue - English (Version 3.0)
    Description
    Distribution and connection systems catalogue
    Size pdf
    Size 82.2 MB
    Date 10/10/19
    Description
    Distribution and connection systems catalogue
    Size pdf
    Size 15.1 MB
    Date 2/27/16
    Size pdf
    Size 33.8 MB
    Date 5/30/16
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 534.5 KB
    Date 1/8/14
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CSA Certification Record (Version 1.0)
    Description
    CSA certificate of compliance
    Size pdf
    Size 73.2 KB
    Date 5/15/13
    Description
    CSA certificate of compliance
    Linergy Terminal Blocks UL Certificate (Version 1.0)
    Description
    UL card file for Linergy
    Size pdf
    Size 45.1 KB
    Date 5/5/13
    Description
    UL card file for Linergy
    Size zip
    Size 741.5 KB
    Date 9/1/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRR162PE : SPRING TERMINAL, PROTECTIVE EARTH, 2 POINTS, 16MM², GREEN-YELLOW
    Description
    SPRING TERMINAL, PROTECTIVE EARTH, 2 POINTS, 16MM², GREEN-YELLOW
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    SPRING TERMINAL, PROTECTIVE EARTH, 2 POINTS, 16MM², GREEN-YELLOW
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EC Declaration of Conformity for NSYTRR (Version 1.0)
    Description
    Declaration of Conformity for NSYTRR
    Size pdf
    Size 95 KB
    Date 4/10/13
    Description
    Declaration of Conformity for NSYTRR
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRR162PE : SPRING TERMINAL, PROTECTIVE EARTH, 2 POINTS, 16MM², GREEN-YELLOW
    Description
    SPRING TERMINAL, PROTECTIVE EARTH, 2 POINTS, 16MM², GREEN-YELLOW
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    SPRING TERMINAL, PROTECTIVE EARTH, 2 POINTS, 16MM², GREEN-YELLOW
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRR162PE : SPRING TERMINAL, PROTECTIVE EARTH, 2 POINTS, 16MM², GREEN-YELLOW
    Description
    SPRING TERMINAL, PROTECTIVE EARTH, 2 POINTS, 16MM², GREEN-YELLOW
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    SPRING TERMINAL, PROTECTIVE EARTH, 2 POINTS, 16MM², GREEN-YELLOW
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /