Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Prisma G
Schneider Electric NSYTRR24D Image

NSYTRR24D

Green premium brand logo
Schneider Electric NSYTRR24D Image
NSYTRR24D
Green premium brand logo

SPRING TERMINAL, DOUBLE LEVEL, 4 POINTS, 2,5MM², GREY

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Linergy
    product name
    Linergy TR
    product or component type
    Terminal block
    device short name
    TRR
    accessory / separate part category
    Connection accessory
    terminal block type
    Passthrough
    terminal block level
    2
    mounting mode
    Clip-on
    nominal cross section
    2.5 mm²
    length
    78 mm
    colour
    Grey
    quantity per set
    Set of 50
    Complementary
    width
    5.2 mm
    height
    55 mm
    connections - terminals
    1 x spring terminal: upstream
    1 x spring terminal: downstream
    number of connections
    2
    connection position
    Top
    number of measurement input
    4
    cable cross section
    0.08…2.5 mm², flexible without cable end
    0.08…4 mm², solid with cable end
    0.2…2.5 mm², flexible with cable end
    0.08…4 mm², solid without cable end
    wire stripping length
    10 mm
    tool type
    Connection: flat screwdriver
    Disconnection: flat screwdriver
    [Ue] rated operational voltage
    500 V conforming to EN/IEC 60947-7-1
    300 V CSA
    440 V
    600 V cURus
    [In] rated current
    20 A CSA
    20 A cURus
    22 A conforming to EN/IEC 60947-7-1
    19.5 A
    material
    Polyamide 6/6: insulating case
    Copper alloy: connector and screw
    Copper alloy: commoning link
    Chromium-nickel steel: spring
    dielectric loss
    0.01 at 1 MHz conforming to IEC 60250
    0.01 at 1 MHz conforming to VDE 0303-T4
    dielectric constant
    3.7 at 1 MHz
    resistivity
    10000 MΩ.m conforming to IEC 60093
    10000 MΩ.m conforming to VDE 0303-T30
    surface resistance
    1000 GΩ conforming to IEC 60093
    1000 GΩ conforming to VDE 0303-T30
    creep resistance
    500 CTI (> 400 kB) conforming to IEC 60093
    500 CTI (> 400 kB) conforming to VDE 0303-T30
    flame retardance
    V0, thickness0.8 mm conforming to UL 94
    net weight
    12.3 g
    range compatibility
    Prisma G
    Prisma P
    Prisma PH
    Prisma Pack
    Spacial
    Kaedra
    Pragma
    TeSys
    product compatibility
    Spacial enclosures
    Environment
    product certifications
    ATEX
    CURus
    GL
    LR
    VDE
    DNV
    IEC-Ex
    CSA
    EAC
    dielectric strength
    1000 V conforming to IEC 60243-1
    ambient air temperature for operation
    -40…130 °C conforming to IEC 60216-1
    -40…130 °C conforming to VDE 0304-T21
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages20
    • English12
    • Chinese4
    • French5
    • Spanish5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Linergy - Distribution and connection systems catalogue - English (Version 3.0)
    Description
    Distribution and connection systems catalogue
    Size pdf
    Size 82.2 MB
    Date 10/10/19
    Description
    Distribution and connection systems catalogue
    Size pdf
    Size 15.1 MB
    Date 2/27/16
    Size pdf
    Size 33.8 MB
    Date 5/30/16
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    User guide
    Format
    Size
    Date
    Add to My Documents
    ULP System for Masterpact and Compact (IEC Standard) - User Guide (Version 04)
    Description
    The aim of this guide is to provide installers and maintenance personnel with the technical informationneeded to set up and operate the ULP (Universal Logic Plug) system.
    Size pdf
    Size 18.9 MB
    Date 3/1/19
    Description
    The aim of this guide is to provide installers and maintenance personnel with the technical informationneeded to set up and operate the ULP (Universal Logic Plug) system.
    ULP System for Masterpact and PowerPact - User Guide (Version 02)
    Description
    The aim of this guide is to provide installers and maintenance personnel with the technical informationneeded to set up and operate the ULP (Universal Logic Plug) system.
    Size pdf
    Size 18 MB
    Date 3/1/19
    Description
    The aim of this guide is to provide installers and maintenance personnel with the technical informationneeded to set up and operate the ULP (Universal Logic Plug) system.
    ULP 系统 - 用户指南 (Version 02)
    Description
    本指南旨在为安装人员和维护人员提供设置和操作 ULP (通用逻辑插头)系统所需的技术信息。
    Size pdf
    Size 19.2 MB
    Date 3/1/19
    Description
    本指南旨在为安装人员和维护人员提供设置和操作 ULP (通用逻辑插头)系统所需的技术信息。
    ULP 系统(IEC 标准) ULP (通用逻辑插头)系统 用户指南 (Version 04)
    Description
    本指南旨在为安装人员和维护人员提供设置和操作 ULP (通用逻辑插头)系统所需的技术信息。
    Size pdf
    Size 19.7 MB
    Date 3/1/19
    Description
    本指南旨在为安装人员和维护人员提供设置和操作 ULP (通用逻辑插头)系统所需的技术信息。
    Système ULP pour Masterpact et Compact - Guide utilisateur (Version 04)
    Description
    Ce manuel a pour but de fournir aux installateurs et aux personnels de maintenance les informationstechniques nécessaires à la configuration et à l’exploitation du système ULP (Universal Logic Plug).
    Size pdf
    Size 20.1 MB
    Date 3/1/19
    Description
    Ce manuel a pour but de fournir aux installateurs et aux personnels de maintenance les informationstechniques nécessaires à la configuration et à l’exploitation du système ULP (Universal Logic Plug).
    Système ULP pour Masterpact et PowerPact - Guide utilisateur (Version 02)
    Description
    Ce manuel a pour but de fournir aux installateurs et aux personnels de maintenance les informationstechniques nécessaires à la configuration et à l’exploitation du système ULP (Universal Logic Plug).
    Size pdf
    Size 18.2 MB
    Date 3/1/19
    Description
    Ce manuel a pour but de fournir aux installateurs et aux personnels de maintenance les informationstechniques nécessaires à la configuration et à l’exploitation du système ULP (Universal Logic Plug).
    Sistema ULP (Masterpact & PowerPact) - Guía del usuario (Version 02)
    Description
    El objetivo de esta guía es proporcionar a los instaladores y al personal de mantenimiento la informacióntécnica necesaria para configurar y utilizar el sistema ULP (Universal Logic Plug).
    Size pdf
    Size 18.3 MB
    Date 3/1/19
    Description
    El objetivo de esta guía es proporcionar a los instaladores y al personal de mantenimiento la informacióntécnica necesaria para configurar y utilizar el sistema ULP (Universal Logic Plug).
    Sistema ULP (Masterpact & Compact) - Guía del usuario (Version 04)
    Description
    El objetivo de esta guía es proporcionar a los instaladores y al personal de mantenimiento la informacióntécnica necesaria para configurar y utilizar el sistema ULP (Universal Logic Plug).
    Size pdf
    Size 20.1 MB
    Date 3/1/19
    Description
    El objetivo de esta guía es proporcionar a los instaladores y al personal de mantenimiento la informacióntécnica necesaria para configurar y utilizar el sistema ULP (Universal Logic Plug).
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 574.3 KB
    Date 1/8/14
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CSA Certification Record (Version 1.0)
    Description
    CSA certificate of compliance
    Size pdf
    Size 73.2 KB
    Date 5/15/13
    Description
    CSA certificate of compliance
    Linergy Terminal Blocks UL Certificate (Version 1.0)
    Description
    UL card file for Linergy
    Size pdf
    Size 45.1 KB
    Date 5/5/13
    Description
    UL card file for Linergy
    Size zip
    Size 741.5 KB
    Date 9/1/13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SPRING TERMINAL, DOUBLE LEVEL, 4 POINTS, 2,5MM², GREY
    Description
    SPRING TERMINAL, DOUBLE LEVEL, 4 POINTS, 2,5MM², GREY
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    SPRING TERMINAL, DOUBLE LEVEL, 4 POINTS, 2,5MM², GREY
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SPRING TERMINAL, DOUBLE LEVEL, 4 POINTS, 2,5MM², GREY
    Description
    SPRING TERMINAL, DOUBLE LEVEL, 4 POINTS, 2,5MM², GREY
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    SPRING TERMINAL, DOUBLE LEVEL, 4 POINTS, 2,5MM², GREY
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    SPRING TERMINAL, DOUBLE LEVEL, 4 POINTS, 2,5MM², GREY
    Description
    SPRING TERMINAL, DOUBLE LEVEL, 4 POINTS, 2,5MM², GREY
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    SPRING TERMINAL, DOUBLE LEVEL, 4 POINTS, 2,5MM², GREY
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /