" /> " />

Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Actassi
Schneider Electric NSYVDAC24U810N Image

NSYVDAC24U810N

Green premium brand logo
Schneider Electric NSYVDAC24U810N Image
NSYVDAC24U810N
Green premium brand logo

Floor-Standing Cabling Rack 24U W800D1000 Fixed 19" Glazed Door No Panel R9011

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Actassi
    product name
    Actassi VDA
    product or component type
    19" enclosure
    device application
    Cabling
    applications
    To mount 19" equipment
    To protect network connectivity equipment
    enclosure type
    Network Cabinet
    support equipment
    2 x 19" uprights recessed of 120 mm from the front (pitch 25 mm)
    front face
    Glazed door
    door type
    Front glazed door - with 1 point locking system (key: 333) - reversible opening at 180 °
    Rear partial plain door - with 1 point locking system (key: 333) - reversible opening at 180 °
    accessibility for operation
    Side
    Top
    Front
    Rear
    removable parts
    Front door removable toolless
    Top blanking plate
    Bottom blanking plate
    Rear partial door removable toolless
    Rear partial panel removable toolless
    colour
    Door: black (RAL 9011)
    Panels: black (RAL 9011)
    Top and bottom: black (RAL 9011)
    Structure: black (RAL 9011)
    Complementary
    device composition
    1 x glazed door front
    2 x 19" uprights front
    1 x assembled structure CBLX torx
    1 x roof with removable blanking plate top
    4 x levelling feets
    1 x partial panel (6U) rear
    1 x partial plain door rear
    load rating
    400 kg static
    250 kg dynamic
    back face
    Partial plain door
    side face
    Panel
    number of cut-out
    1 cut-outbottom
    1 cut-outtop side panel
    1 cut-outtop - split in 3 parts
    installation mode
    Floor-standing
    material
    Sheet steel: structure
    Sheet steel: door
    Sekurit glass: door
    Galvanized steel: upright
    Sheet steel: panel
    surface finish
    Epoxy-polyester powder
    width
    800 mm
    height
    1200 mm
    depth
    1000 mm
    net weight
    83 kg
    number of rack unit
    24U
    Europe
    Environment
    IK degree of protection
    IK08 conforming to IEC 62262
    IP degree of protection
    IP20 conforming to IEC 60529
    standards
    IEC 60297-3-100
    EIA-310D
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    83 kg
    Package 1 Height
    132 cm
    Package 1 width
    85 cm
    Package 1 Length
    110 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.3 MB
    Date 5/5/11
    CAD
    Format
    Size
    Date
    Add to My Documents
    Actassi VDAC - 24UDXF800X1000 (Version 1.0)
    Files in document
    stp
    15.2 MB
    pdf
    182.2 KB
    prp.document.label.format zip
    Size 21.4 MB
    Date 5/5/11
    Files in document
    stp
    15.2 MB
    pdf
    182.2 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYVDAC24U810N : NSYVDAC24U810N_ROHS_CHINA_DECLARATION
    Description
    NSYVDAC24U810N_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/10/20
    Description
    NSYVDAC24U810N_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYVDAC24U810N : NSYVDAC24U810N_ROHS_DECLARATION
    Description
    NSYVDAC24U810N_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/10/20
    Description
    NSYVDAC24U810N_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 833.2 KB
    Date 5/5/11
    Description
    PEP Actassi VDA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.