" /> " />

Welcome to the Schneider Electric corporate Website

Select your location

View all   Actassi
Schneider Electric NSYVDAC42U610E Image

NSYVDAC42U610E

Schneider Electric NSYVDAC42U610E Image
NSYVDAC42U610E

Floor-Standing Cabling Rack 42U W600D1000 Fixed 19" Glazed Door No Panel R7035

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Actassi
    product name
    Actassi VDA
    product or component type
    19" enclosure
    device application
    Cabling
    applications
    To mount 19" equipment
    To protect network connectivity equipment
    enclosure type
    Network Cabinet
    support equipment
    4 x 19" uprights recessed of 120 mm from the front (pitch 25 mm)
    front face
    Glazed door
    door type
    Front glazed door - with 2 points locking system (key: 333) - reversible opening at 180 °
    Rear plain door - with 1 point locking system (key: 333) - reversible opening at 180 °
    accessibility for operation
    Side
    Rear
    Front
    Top
    removable parts
    Front door removable toolless
    Top blanking plate
    Bottom blanking plate
    Rear door removable toolless
    colour
    Door: light grey (RAL 7035)
    Panels: light grey (RAL 7035)
    Top and bottom: light grey (RAL 7035)
    Structure: dark grey (RAL 7011)
    Complementary
    device composition
    1 x glazed door front
    1 x assembled structure CBLX torx
    1 x roof with removable blanking plate top
    4 x levelling feets
    1 x plain door rear
    4 x 19" uprights
    1 x fixing kit (screws, cage nuts…)
    10 x earthing connections
    load rating
    400 kg static
    250 kg dynamic
    back face
    Plain door
    number of cut-out
    1 cut-outbottom
    1 cut-outtop side panel
    1 cut-outtop - split in 3 parts
    installation mode
    Floor-standing
    material
    Sheet steel: structure
    Sheet steel: door
    Sekurit glass: door
    Galvanized steel: upright
    surface finish
    Epoxy-polyester powder
    width
    600 mm
    height
    2000 mm
    depth
    1000 mm
    net weight
    84 kg
    number of rack unit
    42U
    targeted region
    Europe
    Environment
    IK degree of protection
    IK08 conforming to IEC 62262
    IP degree of protection
    IP20 conforming to IEC 60529
    standards
    EIA-310D
    IEC 60297-3-100
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.3 MB
    Date 5/5/11
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYVDAC42U610E : NSYVDAC42U610E_ROHS_CHINA_DECLARATION
    Description
    NSYVDAC42U610E_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    NSYVDAC42U610E_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYVDAC42U610E : NSYVDAC42U610E_ROHS_DECLARATION
    Description
    NSYVDAC42U610E_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    NSYVDAC42U610E_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 833.2 KB
    Date 5/5/11
    Description
    PEP Actassi VDA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /