Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Actassi
Schneider Electric NSYVDAC42U66N Image

NSYVDAC42U66N

Schneider Electric NSYVDAC42U66N Image
NSYVDAC42U66N

Floor-Standing Cabling Rack 42U W600D600 Fixed 19" Glazed Door No Panel R9011

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Actassi
    product name
    Actassi VDA
    product or component type
    19" enclosure
    device application
    Cabling
    applications
    To protect network connectivity equipment
    To mount 19" equipment
    enclosure type
    Network Cabinet
    support equipment
    2 x 19" uprights recessed of 120 mm from the front (pitch 25 mm)
    front face
    Glazed door
    door type
    Rear partial plain door - with 1 point locking system (key: 333) - reversible opening at 180 °
    glazed door - with 1 point locking system (key: 333) - reversible opening at 180 °
    accessibility for operation
    Top
    Front
    Rear
    Side
    removable parts
    Front door removable toolless
    Top blanking plate
    Bottom blanking plate
    Rear partial door removable toolless
    Rear partial panel removable toolless
    colour
    Door: black (RAL 9011)
    Panels: black (RAL 9011)
    Top and bottom: black (RAL 9011)
    Structure: black (RAL 9011)
    Complementary
    device composition
    1 x glazed door front
    2 x 19" uprights front
    1 x assembled structure CBLX torx
    1 x roof with removable blanking plate top
    4 x levelling feets
    1 x partial panel (6U) rear
    1 x partial plain door rear
    load rating
    400 kg static
    250 kg dynamic
    back face
    Partial plain door
    side face
    Panel
    number of cut-out
    1 cut-outbottom
    1 cut-outtop side panel
    1 cut-outtop - split in 3 parts
    installation mode
    Floor-standing
    material
    Sheet steel: structure
    Sheet steel: door
    Sekurit glass: door
    Galvanized steel: upright
    Sheet steel: panel
    surface finish
    Epoxy-polyester powder
    net weight
    68 kg
    enclosure nominal dimensions
    2000 mmW: 600 mm D: 600 mm
    number of rack unit
    42U
    targeted region
    Europe
    Environment
    IK degree of protection
    IK08 conforming to IEC 62262
    IP degree of protection
    IP20 conforming to IEC 60529
    standards
    EIA-310D
    IEC 60297-3-100
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    The Actassi system (Version 5.2)
    Description
    All the components for an network connectivity system
    Size pdf
    Size 20.2 MB
    Date 10/16/19
    Description
    All the components for an network connectivity system
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6.3 MB
    Date 5/5/11
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 22.4 MB
    Date 5/5/11
    Files in document
    stp
    16.2 MB
    dxf
    6 MB
    pdf
    156.1 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Floor-Standing Cabling Rack 42U W600D600 Fixed 19" Glazed Door No Panel R9011
    Description
    Floor-Standing Cabling Rack 42U W600D600 Fixed 19" Glazed Door No Panel R9011
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    Floor-Standing Cabling Rack 42U W600D600 Fixed 19" Glazed Door No Panel R9011
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 833.2 KB
    Date 5/5/11
    Description
    PEP Actassi VDA
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Floor-Standing Cabling Rack 42U W600D600 Fixed 19" Glazed Door No Panel R9011
    Description
    Floor-Standing Cabling Rack 42U W600D600 Fixed 19" Glazed Door No Panel R9011
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    Floor-Standing Cabling Rack 42U W600D600 Fixed 19" Glazed Door No Panel R9011
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /