Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spare Parts
Schneider Electric NSYVPLA5M Image
Discontinued

NSYVPLA5M

Green premium brand logo
Schneider Electric NSYVPLA5M Image
Discontinued
NSYVPLA5M
Green premium brand logo

Handle locking and rods for PLA height 500

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

NSYVPLA5M is replaced by:
Product
Qty
NSYVPLA5MG
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 07 January 2016
1
  • Main
    range
    Thalassa
    product or component type
    Locking kit
    Complementary
    accessory / separate part category
    Locking accessory
    accessory / separate part type
    Locking system
    device application
    Multi-purpose
    mounting support
    Direct mounting on door
    range compatibility
    Thalassa PLA
    device composition
    1 shape insert
    1 cam
    1 handle
    1 locking bar
    1 fixing elements
    material
    Handle: polyamide
    Shape insert: zamak
    lock type
    2 points lock, 5 mm double-bar
    Packing Units
    Package 1 Weight
    0.437 kg
    Package 1 Height
    560.000 mm
    Package 1 width
    80.000 mm
    Package 1 Length
    80.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYVPLA5M : Handle locking and rods for PLA height 500
    Description
    Handle locking and rods for PLA height 500
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    Handle locking and rods for PLA height 500
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYVPLA5M : Handle locking and rods for PLA height 500
    Description
    Handle locking and rods for PLA height 500
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    Handle locking and rods for PLA height 500
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.