Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   New Unica
Schneider Electric NU203718 Image

NU203718

Schneider Electric NU203718 Image
NU203718

New Unica - 1 German socket-outlet - 2P+E + shutters - 16A 250V - IP21 D - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    New Unica
    device application
    Power supply
    product or component type
    Socket-outlet
    aesthetic name
    Unica Studio
    device presentation
    Complete product
    socket number
    1
    outlet poles configuration
    2P + E with shutters
    outlet standard
    German
    outlet standard description
    Side earth
    Complementary
    rated current
    16 A at 250 V AC
    network frequency
    50/60 Hz
    number of modules
    2 modules
    fixing mode
    Screw-on
    colour tint
    White (RAL 9003)
    connections - terminals
    Screw terminals
    cable cross section
    0…4 mm² cable(s), 2 - cable stiffness: flexible
    0…4 mm² cable(s), 2 - cable stiffness: rigid
    minimum load breaking capacity
    100 operations 1.25 In and 1.1 Un, cos phi = 0.6
    electrical durability
    10000 cycles, cos phi = 0.8
    insulation resistance
    > 5 MOhm at 500 V
    dielectric strength
    2000 V
    material
    PC: mechanism cover
    PC (polycarbonate) GF10 FR: casing
    CuZn37: terminals
    CuZn33: earth contact
    Thermoplastic ABS-UV stabilised: cover frame
    surface finish
    Glossy
    quantity per set
    Set of 1 flow-pack
    standards
    IEC 60884-1
    UNE 20315-1-1
    UNE 20315-1-2
    DIN VDE 0620-1
    product certifications
    AENOR
    EAC
    embedding depth
    30.5 mm
    depth
    40 mm
    width
    85 mm
    height
    85 mm
    net weight
    0.099 kg
    surface treatment
    Untreated
    Environment
    ambient air temperature for operation
    -5…35 °C
    ambient air temperature for storage
    -5…50 °C
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Bleach
    Window-cleaning fluid
    Liquid soap
    Acetone
    Ammonia
    Alcohol
    UV resistant
    Petrol
    Oil
    environmental health and issues
    Halogen free
    Packing Units
    Package 1 Weight
    51.000 g
    Package 1 Height
    150.000 mm
    Package 1 width
    300.000 mm
    Package 1 Length
    400.000 mm
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French2
    • German1
    • Italian1
    • Spanish1
    • Swedish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Unica 2019 (Version 2.1)
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proofInstallation simplified - Smart design - Diversity - Intuitive user interfacesUnica Studio, Unica Studio Color, Unica Studio Metal, Unica PureUnica System + surface installation, Unica System + flush installation - Simply efficient installationUnica Wiser - Unica KNXUnica antibacterial
    prp.document.label.format pdf
    Size 39.9 MB
    Date 5/5/20
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proofInstallation simplified - Smart design - Diversity - Intuitive user interfacesUnica Studio, Unica Studio Color, Unica Studio Metal, Unica PureUnica System + surface installation, Unica System + flush installation - Simply efficient installationUnica Wiser - Unica KNXUnica antibacterial
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 470.6 KB
    Date 9/27/19
    prp.document.label.format pdf
    Size 208 KB
    Date 9/6/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NU203718 : New Unica - 1 German socket-outlet - 2P+E + shutters - 16A 250V - IP21 D - white
    Description
    New Unica - 1 German socket-outlet - 2P+E + shutters - 16A 250V - IP21 D - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    New Unica - 1 German socket-outlet - 2P+E + shutters - 16A 250V - IP21 D - white
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 490.1 KB
    Date 1/13/20
    prp.document.label.format pdf
    Size 7.8 MB
    Date 7/25/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NU203718 : New Unica - 1 German socket-outlet - 2P+E + shutters - 16A 250V - IP21 D - white
    Description
    New Unica - 1 German socket-outlet - 2P+E + shutters - 16A 250V - IP21 D - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    New Unica - 1 German socket-outlet - 2P+E + shutters - 16A 250V - IP21 D - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.