Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   New Unica
Schneider Electric NU306903S Image

NU306903S

Green premium brand logo
Schneider Electric NU306903S Image
NU306903S
Green premium brand logo

New Unica - 2 French socket-outlet - 2P+E + shutters - 16A 250V - IP21 D - red

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    New Unica
    device application
    Power supply
    product or component type
    Socket-outlet
    device presentation
    Mechanism
    socket number
    2
    outlet poles configuration
    2P + E with shutters
    outlet standard
    French
    outlet standard description
    Pin earth
    ground lug position
    45° ground lug
    Complementary
    rated current
    16 A at 250 V AC
    network frequency
    50/60 Hz
    number of modules
    4 modules
    fixing mode
    Clip-in
    colour tint
    Red
    pilot light
    Red indicator lamp, colour: red, current consumption: 1.5 mA
    connections - terminals
    Screwless terminals
    cable cross section
    0…2.5 mm² cable(s), 2 - cable stiffness: flexible
    0…2.5 mm² cable(s), 2 - cable stiffness: rigid
    minimum load breaking capacity
    100 operations 1.25 In and 1.1 Un, cos phi = 0.6
    electrical durability
    10000 cycles, cos phi = 0.8
    insulation resistance
    > 5 MOhm at 500 V
    dielectric strength
    2000 V
    material
    PC: mechanism cover
    surface finish
    Glossy
    quantity per set
    Set of 1 without packaging
    standards
    IEC 60884-1
    NF C 61-314
    product certifications
    NF
    embedding depth
    30 mm
    depth
    39.4 mm
    width
    45 mm
    height
    90 mm
    net weight
    0.077 kg
    surface treatment
    Antibacterial
    Environment
    ambient air temperature for operation
    -5…35 °C
    ambient air temperature for storage
    -5…50 °C
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Oil
    Liquid soap
    Alcohol
    Ammonia
    Bleach
    Petrol
    Window-cleaning fluid
    Acetone
    UV resistant
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    72 g
    Package 1 Height
    4 cm
    Package 1 width
    4.5 cm
    Package 1 Length
    9 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    5
    Package 2 Weight
    426 g
    Package 2 Height
    12.5 cm
    Package 2 width
    13 cm
    Package 2 Length
    18.5 cm
    Unit Type of Package 3
    S02
    Number of Units in Package 3
    20
    Package 3 Weight
    2.038 kg
    Package 3 Height
    15 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French3
    • German1
    • Italian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Unica 2019 (Version 2.1)
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proofInstallation simplified - Smart design - Diversity - Intuitive user interfacesUnica Studio, Unica Studio Color, Unica Studio Metal, Unica PureUnica System + surface installation, Unica System + flush installation - Simply efficient installationUnica Wiser - Unica KNXUnica antibacterial
    prp.document.label.format pdf
    Size 39.9 MB
    Date 5/5/20
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proofInstallation simplified - Smart design - Diversity - Intuitive user interfacesUnica Studio, Unica Studio Color, Unica Studio Metal, Unica PureUnica System + surface installation, Unica System + flush installation - Simply efficient installationUnica Wiser - Unica KNXUnica antibacterial
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 696.3 KB
    Date 8/8/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NU306903S : NU306903S_ROHS_CHINA_DECLARATION
    Description
    NU306903S_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    NU306903S_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 490.1 KB
    Date 1/13/20
    prp.document.label.format pdf
    Size 7.8 MB
    Date 7/25/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NU306903S : NU306903S_ROHS_DECLARATION
    Description
    NU306903S_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    NU306903S_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NU306903S : NU306903S_REACH_DECLARATION
    Description
    NU306903S_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    NU306903S_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.