Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all New Unica
Schneider Electric NU306918T Image

NU306918T

Schneider Electric NU306918T Image
NU306918T

New Unica - 2 French socket-outlet - 2P+E + shutters - 16A 250V - IP21 D - white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    New Unica
    device application
    Power supply
    product or component type
    Socket-outlet
    device presentation
    Mechanism
    socket number
    2
    outlet poles configuration
    2P + E with shutters
    outlet standard
    French
    outlet standard description
    Pin earth
    ground lug position
    45° ground lug
    Complementary
    rated current
    16 A at 250 V AC
    network frequency
    50/60 Hz
    number of modules
    4 modules
    fixing mode
    Clip-in
    colour tint
    White (RAL 9003)
    connections - terminals
    Screwless terminals
    cable cross section
    0…2.5 mm² cable(s), 2 - cable stiffness: flexible
    0…2.5 mm² cable(s), 2 - cable stiffness: rigid
    minimum load breaking capacity
    100 operations 1.25 In and 1.1 Un, cos phi = 0.6
    electrical durability
    10000 cycles, cos phi = 0.8
    insulation resistance
    > 5 MOhm at 500 V
    dielectric strength
    2000 V
    material
    PC: mechanism cover
    surface finish
    Glossy
    quantity per set
    Set of 1 without packaging
    standards
    IEC 60884-1
    NF C 61-314
    product certifications
    NF
    embedding depth
    30 mm
    depth
    39.4 mm
    width
    45 mm
    height
    90 mm
    net weight
    0.075 kg
    surface treatment
    Untreated
    Environment
    ambient air temperature for operation
    -5…35 °C
    ambient air temperature for storage
    -5…50 °C
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Window-cleaning fluid
    Bleach
    Ammonia
    Acetone
    UV resistant
    Liquid soap
    Petrol
    Alcohol
    Oil
    environmental health and issues
    Halogen free
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Unica 2019 (Version 1.1)
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proof Installation simplified - Smart design - Diversity - Intuitive user interfaces Unica Studio, Unica Studio Color, Unica Studio Metal, Unica Pure Unica System + surface installation, Unica System + flush installation - Simply efficient installation Unica Wiser - Unica KNX Unica antibacterial
    Size pdf
    Size 41.5 MB
    Date 2/8/19
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proof Installation simplified - Smart design - Diversity - Intuitive user interfaces Unica Studio, Unica Studio Color, Unica Studio Metal, Unica Pure Unica System + surface installation, Unica System + flush installation - Simply efficient installation Unica Wiser - Unica KNX Unica antibacterial
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 696.3 KB
    Date 8/8/18
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 7.8 MB
    Date 7/25/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    New Unica - 2 French socket-outlet - 2P+E + shutters - 16A 250V - IP21 D - white
    Description
    New Unica - 2 French socket-outlet - 2P+E + shutters - 16A 250V - IP21 D - white
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    New Unica - 2 French socket-outlet - 2P+E + shutters - 16A 250V - IP21 D - white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    New Unica - 2 French socket-outlet - 2P+E + shutters - 16A 250V - IP21 D - white
    Description
    New Unica - 2 French socket-outlet - 2P+E + shutters - 16A 250V - IP21 D - white
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    New Unica - 2 French socket-outlet - 2P+E + shutters - 16A 250V - IP21 D - white
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    New Unica - 2 French socket-outlet - 2P+E + shutters - 16A 250V - IP21 D - white
    Description
    New Unica - 2 French socket-outlet - 2P+E + shutters - 16A 250V - IP21 D - white
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    New Unica - 2 French socket-outlet - 2P+E + shutters - 16A 250V - IP21 D - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /