Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   New Unica
Schneider Electric NU310618F Image

NU310618F

Schneider Electric NU310618F Image
NU310618F

New Unica - push-button switch 10A screwless 1module white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range of product
    New Unica
    product or component type
    Push-button switch
    device presentation
    Mechanism
    device application
    Control
    colour tint
    White (RAL 9003)
    quantity per set
    10 box
    Complementary
    rated current
    10 A at 250 V AC 50/60 Hz
    electrical durability
    20000 cycles, cos phi = 0.6
    insulation resistance
    > 5 MOhm at 500 V
    dielectric strength
    2000 V
    minimum load breaking capacity
    200 operations 1.25 In and 1.1 Un, cos phi = 0.3
    opening distance
    > 3 mm
    actuator
    Rocker
    number of modules
    1 module
    pilot light
    Without LED
    connections - terminals
    Screwless terminals
    cable cross section
    0…2.5 mm² rigid cable
    0…2.5 mm² flexible cable
    material
    Thermoplastic ABS-UV stabilised: mechanism rocker
    PC (polycarbonate) GF10 FR: casing
    CuZn37: terminals
    PBT (polybutylene terephthalate) GF30: release button
    marking
    Without marking
    surface finish
    Glossy
    fixing mode
    Clip-in
    width
    22.5 mm
    height
    45 mm
    depth
    34.25 mm
    embedding depth
    21.15 mm
    net weight
    0.0148 kg
    ambient air temperature for operation
    -5…40 °C
    ambient air temperature for storage
    -5…50 °C
    standards
    LV directive
    IEC 60669-1
    RoHS compliant
    product certifications
    CE
    AENOR
    EAC
    NF
    Environment
    IP degree of protection
    IP21D
    IK degree of protection
    IK04
    environmental characteristic
    Acetone
    Petrol
    Oil
    Alcohol
    Window-cleaning fluid
    Bleach
    Liquid soap
    UV resistant
    Ammonia
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    15 g
    Package 1 Height
    2.2 cm
    Package 1 width
    3.5 cm
    Package 1 Length
    4.5 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    10
    Package 2 Weight
    225 g
    Package 2 Height
    5.5 cm
    Package 2 width
    10.2 cm
    Package 2 Length
    27 cm
    Unit Type of Package 3
    S03
    Number of Units in Package 3
    140
    Package 3 Weight
    3.58 kg
    Package 3 Height
    30 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French2
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Unica 2019 (Version 2.1)
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proofInstallation simplified - Smart design - Diversity - Intuitive user interfacesUnica Studio, Unica Studio Color, Unica Studio Metal, Unica PureUnica System + surface installation, Unica System + flush installation - Simply efficient installationUnica Wiser - Unica KNXUnica antibacterial
    prp.document.label.format pdf
    Size 39.9 MB
    Date 5/5/20
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proofInstallation simplified - Smart design - Diversity - Intuitive user interfacesUnica Studio, Unica Studio Color, Unica Studio Metal, Unica PureUnica System + surface installation, Unica System + flush installation - Simply efficient installationUnica Wiser - Unica KNXUnica antibacterial
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 222.2 KB
    Date 9/6/18
    prp.document.label.format pdf
    Size 501.7 KB
    Date 8/14/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NU310618F : New Unica - push-button switch 10A screwless 1module white
    Description
    New Unica - push-button switch 10A screwless 1module white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    New Unica - push-button switch 10A screwless 1module white
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 504.2 KB
    Date 1/13/20
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NU310618F : New Unica - push-button switch 10A screwless 1module white
    Description
    New Unica - push-button switch 10A screwless 1module white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    New Unica - push-button switch 10A screwless 1module white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.