Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all New Unica
Schneider Electric NU326230S Image

NU326230S

Schneider Electric NU326230S Image
NU326230S

New Unica - 2 poles switch indication lamp 16A screws 2modules aluminium

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    New Unica
    product or component type
    Switch
    device presentation
    Mechanism
    switch function
    2-pole 1-way
    device application
    Control
    colour tint
    Aluminium
    quantity per set
    10 flow-pack
    Complementary
    rated current
    16 AX at 250 V AC 50/60 Hz
    electrical durability
    20000 cycles, cos phi = 0.6
    insulation resistance
    > 5 MOhm at 500 V
    dielectric strength
    2000 V
    minimum load breaking capacity
    200 operations 1.25 In and 1.1 Un, cos phi = 0.3
    opening distance
    > 3 mm
    actuator
    Rocker
    number of modules
    2 modules
    pilot light
    LED, colour: red, current consumption: 1.5 mA
    connections - terminals
    Screw terminals
    cable cross section
    0…4 mm² rigid cable
    0…4 mm² flexible cable
    material
    CuZn5 Ag: terminals
    Thermoplastic ABS-UV stabilised: mechanism rocker
    PC (polycarbonate) GF10 FR: casing
    marking
    0 - 1
    surface finish
    Painted powder coated
    fixing mode
    Clip-in
    width
    45 mm
    height
    45 mm
    depth
    37.75 mm
    embedding depth
    24.65 mm
    net weight
    0.0248 kg
    ambient air temperature for operation
    -5…40 °C
    ambient air temperature for storage
    -5…50 °C
    standards
    RoHS compliant
    IEC 60669-1
    LV directive
    product certifications
    CE
    AENOR
    EAC
    NF
    Environment
    IP degree of protection
    IP21D
    IK degree of protection
    IK04
    environmental characteristic
    Alcohol
    Acetone
    Liquid soap
    Bleach
    Petrol
    Oil
    UV resistant
    Ammonia
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Unica 2019 (Version 1.1)
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proof Installation simplified - Smart design - Diversity - Intuitive user interfaces Unica Studio, Unica Studio Color, Unica Studio Metal, Unica Pure Unica System + surface installation, Unica System + flush installation - Simply efficient installation Unica Wiser - Unica KNX Unica antibacterial
    Size pdf
    Size 41.5 MB
    Date 2/8/19
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proof Installation simplified - Smart design - Diversity - Intuitive user interfaces Unica Studio, Unica Studio Color, Unica Studio Metal, Unica Pure Unica System + surface installation, Unica System + flush installation - Simply efficient installation Unica Wiser - Unica KNX Unica antibacterial
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 222.2 KB
    Date 9/6/18
    Size pdf
    Size 501.7 KB
    Date 8/14/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    New Unica - 2 poles switch indication lamp 16A screws 2modules aluminium
    Description
    New Unica - 2 poles switch indication lamp 16A screws 2modules aluminium
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    New Unica - 2 poles switch indication lamp 16A screws 2modules aluminium
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    New Unica - 2 poles switch indication lamp 16A screws 2modules aluminium
    Description
    New Unica - 2 poles switch indication lamp 16A screws 2modules aluminium
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    New Unica - 2 poles switch indication lamp 16A screws 2modules aluminium
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    New Unica - 2 poles switch indication lamp 16A screws 2modules aluminium
    Description
    New Unica - 2 poles switch indication lamp 16A screws 2modules aluminium
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    New Unica - 2 poles switch indication lamp 16A screws 2modules aluminium
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /