Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   New Unica
Schneider Electric NU503754TA Image

NU503754TA

Schneider Electric NU503754TA Image
NU503754TA

New Unica - 1 German socket-outlet - 2P+E + shutters - 16A 250V - IP21D - anth

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    New Unica
    device application
    Power supply
    product or component type
    Socket-outlet
    device presentation
    Mechanism with zamak fixing frame
    socket number
    1
    outlet poles configuration
    2P + E with shutters
    outlet standard
    German
    socket additional information
    With hinged lid
    outlet standard description
    Side earth
    Complementary
    rated current
    16 A at 250 V AC
    network frequency
    50/60 Hz
    number of modules
    2 modules
    fixing mode
    Screws or claws
    colour tint
    Anthracite (RAL 7021)
    connections - terminals
    Screw terminals
    cable cross section
    0…4 mm² cable(s), 2 - cable stiffness: flexible
    0…4 mm² cable(s), 2 - cable stiffness: rigid
    minimum load breaking capacity
    100 operations 1.25 In and 1.1 Un, cos phi = 0.6
    electrical durability
    10000 cycles, cos phi = 0.8
    insulation resistance
    > 5 MOhm at 500 V
    dielectric strength
    2000 V
    material
    PC: mechanism cover
    surface finish
    Matt
    quantity per set
    Set of 1 flow-pack
    standards
    IEC 60884-1
    UNE 20315-1-1
    UNE 20315-1-2
    DIN VDE 0620-1
    product certifications
    EAC
    AENOR
    embedding depth
    30.5 mm
    depth
    50 mm
    width
    74.5 mm
    height
    74.5 mm
    net weight
    0.0715 kg
    surface treatment
    Painted
    Environment
    ambient air temperature for operation
    -5…35 °C
    ambient air temperature for storage
    -5…50 °C
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Petrol
    Acetone
    UV resistant
    Alcohol
    Oil
    Bleach
    Window-cleaning fluid
    Liquid soap
    Ammonia
    environmental health and issues
    Halogen free
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Under investigation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French2
    • German1
    • Italian1
    • Russian1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Unica 2019 (Version 2.1)
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proofInstallation simplified - Smart design - Diversity - Intuitive user interfacesUnica Studio, Unica Studio Color, Unica Studio Metal, Unica PureUnica System + surface installation, Unica System + flush installation - Simply efficient installationUnica Wiser - Unica KNXUnica antibacterial
    prp.document.label.format pdf
    Size 39.9 MB
    Date 5/5/20
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proofInstallation simplified - Smart design - Diversity - Intuitive user interfacesUnica Studio, Unica Studio Color, Unica Studio Metal, Unica PureUnica System + surface installation, Unica System + flush installation - Simply efficient installationUnica Wiser - Unica KNXUnica antibacterial
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 208 KB
    Date 9/6/18
    prp.document.label.format pdf
    Size 2.9 MB
    Date 2/19/18
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 490.1 KB
    Date 1/13/20
    prp.document.label.format pdf
    Size 7.8 MB
    Date 7/25/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NU503754TA : NU503754TA_ROHS_DECLARATION
    Description
    NU503754TA_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    NU503754TA_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NU503754TA : NU503754TA_REACH_DECLARATION
    Description
    NU503754TA_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    NU503754TA_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.