Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all New Unica
Schneider Electric NU505930F Image

NU505930F

Schneider Electric NU505930F Image
NU505930F

New Unica - 1 French socket-outlet - 2P + E shutters - 16A 250V - alu

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    New Unica
    device application
    Power supply
    product or component type
    Socket-outlet
    device presentation
    Mechanism with zamak fixing frame
    socket number
    1
    outlet poles configuration
    2P + E with shutter
    outlet standard
    French
    outlet standard description
    Side earth
    condition of use
    Indoor
    Complementary
    rated current
    16 A at 250 V AC
    network frequency
    50/60 Hz
    number of modules
    2 modules
    fixing mode
    Screws or claws
    colour tint
    Aluminium
    connections - terminals
    Screw terminals
    cable cross section
    0…4 mm² cable(s), 2 - cable stiffness: flexible
    0…4 mm² cable(s), 2 - cable stiffness: rigid
    minimum load breaking capacity
    100 operations 1.25 In and 1.1 Un, cos phi = 0.6
    electrical durability
    10000 cycles, cos phi = 0.8
    insulation resistance
    > 5 MOhm at 500 V
    dielectric strength
    2000 V
    material
    PC: mechanism cover
    PC (polycarbonate) GF10 FR: casing
    CuZn37: terminals
    Zamak: fixing frame
    surface finish
    Matt
    quantity per set
    Set of 1 flow-pack
    standards
    IEC 60884-1
    UNE 20315-1-1
    UNE 20315-1-2
    NF C 61-314
    product certifications
    Aenor
    EAC
    NF
    embedding depth
    27.5 mm
    depth
    37 mm
    width
    70.9 mm
    height
    70.9 mm
    net weight
    0.0615 kg
    surface treatment
    Painted
    Environment
    ambient air temperature for operation
    -5…35 °C
    ambient air temperature for storage
    -5…50 °C
    IK degree of protection
    IK04
    IP degree of protection
    IP20
    environmental characteristic
    UV resistant
    Alcohol
    Petrol
    Window-cleaning fluid
    Acetone
    Bleach
    Liquid soap
    Oil
    Ammonia
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    New Unica - 1 French socket-outlet - 2P + E shutters - 16A 250V - alu
    Description
    New Unica - 1 French socket-outlet - 2P + E shutters - 16A 250V - alu
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    New Unica - 1 French socket-outlet - 2P + E shutters - 16A 250V - alu
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /