Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all New Unica
Schneider Electric NU521118N Image

NU521118N

Schneider Electric NU521118N Image
NU521118N

New Unica - Double one-way switch with location lamp 10A screwless - 2m - white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    New Unica
    product or component type
    Switch
    device presentation
    Mechanism with zamak fixing frame
    switch function
    2 x 1-pole 1-way
    number of rocker
    2
    device application
    Control
    provided equipment
    Fixing frame
    colour tint
    White (RAL 9003)
    quantity per set
    10 flow-pack
    Complementary
    rated current
    10 AX at 250 V AC 50/60 Hz
    electrical durability
    20000 cycles, cos phi = 0.6
    insulation resistance
    > 5 MOhm at 500 V
    dielectric strength
    2000 V
    minimum load breaking capacity
    200 operations 1.25 In and 1.1 Un, cos phi = 0.3
    opening distance
    > 3 mm
    actuator
    Rocker
    number of modules
    2 modules
    pilot light
    LED, colour: white, current consumption: 0.05 mA
    connections - terminals
    Screwless terminals
    cable cross section
    0…2.5 mm² rigid cable
    0…2.5 mm² flexible cable
    material
    PBT (polybutylene terephthalate) GF31: release button
    CuZn15: internal link
    Zamak: fixing frame
    Thermoplastic ABS-UV stabilised: mechanism rocker
    PC (polycarbonate) GF10 FR: casing
    CuZn37: terminals
    marking
    Without marking
    surface finish
    Glossy
    fixing mode
    Screws or claws
    width
    74.5 mm
    height
    74.5 mm
    depth
    34.25 mm
    embedding depth
    21.15 mm
    net weight
    0.0661 kg
    ambient air temperature for operation
    -5…40 °C
    ambient air temperature for storage
    -5…50 °C
    standards
    IEC 60669-1
    RoHS compliant
    LV directive
    product certifications
    CE
    Aenor
    EAC
    NF
    Environment
    IP degree of protection
    IP21D
    IK degree of protection
    IK04
    environmental characteristic
    Window-cleaning fluid
    Ammonia
    Liquid soap
    Acetone
    Alcohol
    Oil
    UV resistant
    Petrol
    Bleach
    environmental health and issues
    Halogen free
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Under investigation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • Russian1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Unica 2019 (Version 1.1)
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proof Installation simplified - Smart design - Diversity - Intuitive user interfaces Unica Studio, Unica Studio Color, Unica Studio Metal, Unica Pure Unica System + surface installation, Unica System + flush installation - Simply efficient installation Unica Wiser - Unica KNX Unica antibacterial
    Size pdf
    Size 41.5 MB
    Date 2/8/19
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proof Installation simplified - Smart design - Diversity - Intuitive user interfaces Unica Studio, Unica Studio Color, Unica Studio Metal, Unica Pure Unica System + surface installation, Unica System + flush installation - Simply efficient installation Unica Wiser - Unica KNX Unica antibacterial
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 222.2 KB
    Date 9/6/18
    Size pdf
    Size 2.9 MB
    Date 2/20/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    New Unica - Double one-way switch with location lamp 10A screwless - 2m - white
    Description
    New Unica - Double one-way switch with location lamp 10A screwless - 2m - white
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    New Unica - Double one-way switch with location lamp 10A screwless - 2m - white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    New Unica - Double one-way switch with location lamp 10A screwless - 2m - white
    Description
    New Unica - Double one-way switch with location lamp 10A screwless - 2m - white
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    New Unica - Double one-way switch with location lamp 10A screwless - 2m - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /