Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all New Unica
Schneider Electric NU521330F Image

NU521330F

Schneider Electric NU521330F Image
NU521330F

New Unica - Double two-way switch 10A screwless 2modules aluminium

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    New Unica
    product or component type
    Switch
    device presentation
    Mechanism with zamak fixing frame
    switch function
    2 x 1-pole 2-way
    number of rocker
    2
    device application
    Control
    provided equipment
    Fixing frame
    colour tint
    Aluminium
    quantity per set
    10 flow-pack
    Complementary
    rated current
    10 AX at 250 V AC 50/60 Hz
    electrical durability
    20000 cycles, cos phi = 0.6
    insulation resistance
    > 5 MOhm at 500 V
    dielectric strength
    2000 V
    minimum load breaking capacity
    200 operations 1.25 In and 1.1 Un, cos phi = 0.3
    condition of use
    Indoor
    opening distance
    > 3 mm
    actuator
    Rocker
    number of modules
    2 modules
    pilot light
    Without LED
    connections - terminals
    Screwless terminals
    cable cross section
    0…2.5 mm² rigid cable
    0…2.5 mm² flexible cable
    material
    Zamak: fixing frame
    Thermoplastic ABS-UV stabilised: mechanism rocker
    PC (polycarbonate) GF10 FR: casing
    CuZn37: terminals
    PBT (polybutylene terephthalate) GF30: release button
    marking
    Without marking
    surface finish
    Painted powder coated
    fixing mode
    Screws or claws
    width
    70.9 mm
    height
    70.9 mm
    depth
    34.25 mm
    embedding depth
    21.15 mm
    net weight
    0.067 kg
    ambient air temperature for operation
    -5…40 °C
    ambient air temperature for storage
    -5…50 °C
    standards
    IEC 60669-1
    RoHS compliant
    LV directive
    product certifications
    CE
    Aenor
    EAC
    NF
    Environment
    IP degree of protection
    IP21D
    IK degree of protection
    IK04
    environmental characteristic
    Window-cleaning fluid
    Alcohol
    Petrol
    Ammonia
    Liquid soap
    Oil
    Acetone
    UV resistant
    Bleach
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NU521330F_ROHS_DECLARATION
    Description
    NU521330F_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    NU521330F_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /