Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all New Unica
Schneider Electric NU541718F Image

NU541718F

Schneider Electric NU541718F Image
NU541718F

New Unica - 1 x RJ45 socket - 2 m - Cat. 6 - STP - straight - shutter - white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    New Unica
    product or component type
    RJ45 connector
    device application
    Communication
    device presentation
    Mechanism with fixing frame
    colour tint
    White (RAL 9003)
    data socket type
    RJ45 8 contact(s) Cat.6 < 250 MHz
    provided equipment
    Protective flap
    Fixing frame
    Label holder
    condition of use
    Indoor
    Complementary
    communication network type
    1000BASE-TX
    communication port protocol
    ATM 1200 Mbps
    number of modules
    2 modules
    socket number
    1
    type of footprint
    Infraplus
    connector type
    S-One
    cable shielding type
    STP
    organization of wire
    Shielded twisted pair
    connections - terminals
    Click
    device mounting
    Flush
    fixing mode
    Screws
    material
    Zamak: fixing frame
    Thermoplastic ABS-UV stabilised: central plate
    depth
    40.5 mm
    width
    74.5 mm
    height
    74.5 mm
    embedding depth
    31.5 mm
    Environment
    IP degree of protection
    IP20
    IK degree of protection
    IK01
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -25…55 °C
    environmental characteristic
    Oil
    Ammonia
    Liquid soap
    Acetone
    Alcohol
    UV resistant
    Window-cleaning fluid
    Petrol
    Bleach
    environmental health and issues
    Halogen free
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /