Welcome to the Schneider Electric corporate Website

Select your location

View all   New Unica
Schneider Electric NU541830F Image

NU541830F

Schneider Electric NU541830F Image
NU541830F

New Unica - USB charger 2.1 A - fixing frame - 2 modules - type A - aluminium

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    New Unica
    product or component type
    USB charger
    device presentation
    Mechanism with fixing frame
    condition of use
    Indoor
    Complementary
    device application
    Charger
    number of modules
    2 modules
    colour tint
    Aluminium
    [Ue] rated operational voltage
    100...240 V AC 50/60 Hz
    nominal output power
    10.5 W
    input power
    12 W
    socket number
    2
    integrated connection type
    2 USB type A 5 V DC, maximum load current: 2.1 A
    material
    PC (polycarbonate) GF10 FR: casing
    PC (polycarbonate) GF10 FR: internal cover
    Thermoplastic ABS-UV stabilised: centre plate
    Zamak: fixing frame
    protection type
    Short-circuit protection
    number of terminals
    2 screw terminals
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    2 x 0.75...2 x 2.5 mm² for rigid cable(s)
    2 x 0.75...2 x 2.5 mm² for flexible cable(s)
    wire stripping length
    8 mm
    product compatibility
    All devices fulfilling the EN 62684 standard
    fixing mode
    Screws or claws
    ambient air temperature for operation
    5…45 °C
    ambient air temperature for storage
    -5…50 °C
    standards
    IEC 62680-3
    IEC 62368-1
    EN 61000-6-1
    EN 61000-6-3
    height
    75 mm
    width
    75 mm
    depth
    39 mm
    embedding depth
    27 mm
    net weight
    0.082 kg
    quantity per set
    Set of 1
    Environment
    electrical insulation class
    Class II
    environmental characteristic
    Window-cleaning fluid
    Bleach
    Ammonia
    Liquid soap
    Acetone
    Oil
    UV resistant
    Petrol
    Alcohol
    IK degree of protection
    IK04
    IP degree of protection
    IP2xC
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NU541830F : NU541830F_ROHS_DECLARATION
    Description
    NU541830F_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    NU541830F_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /