Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all New Unica
Schneider Electric NU546254F Image

NU546254F

Schneider Electric NU546254F Image
NU546254F

New Unica - TV - male - individual - 2 m - anthracite

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    New Unica
    product or component type
    TV socket
    device application
    Media device support
    Communication
    device presentation
    Mechanism with fixing frame
    TV socket type
    Individual
    colour tint
    Anthracite (RAL 7021)
    condition of use
    Indoor
    Complementary
    TV connector
    Male IEC 9.52 mm
    device composition
    Support ring
    path attenuation
    1.5 dB TV signal
    DC current flow
    Yes
    number of modules
    2 modules
    material
    Zamak: fixing frame
    Thermoplastic ABS-UV stabilised: central plate
    surface finish
    Painted powder coated
    marking
    Without marking
    device mounting
    Flush
    fixing mode
    Screws
    depth
    35.5 mm
    width
    74.5 mm
    height
    74.5 mm
    embedding depth
    26.5 mm
    Environment
    IP degree of protection
    IP20
    IK degree of protection
    IK01
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -25…55 °C
    environmental characteristic
    Window-cleaning fluid
    Acetone
    Liquid soap
    Petrol
    Oil
    UV resistant
    Ammonia
    Alcohol
    Bleach
    environmental health and issues
    Halogen free
    standards
    CE
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French2
    • Russian1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 390.3 KB
    Date 1/29/18
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 755.6 KB
    Date 5/8/18
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 457.4 KB
    Date 6/1/18
    Description
    Product End of Life Instructions
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    New Unica - TV - male - individual - 2 m - anthracite
    Description
    New Unica - TV - male - individual - 2 m - anthracite
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    New Unica - TV - male - individual - 2 m - anthracite
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 398.5 KB
    Date 6/1/18
    Description
    Product Environmental Profile
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    New Unica - TV - male - individual - 2 m - anthracite
    Description
    New Unica - TV - male - individual - 2 m - anthracite
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    New Unica - TV - male - individual - 2 m - anthracite
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /