Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all New Unica
Schneider Electric NU549654F Image

NU549654F

Schneider Electric NU549654F Image
NU549654F

New Unica - telephone socket - 1 X France Telecom - 2 modules - anthracite

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    New Unica
    product or component type
    Telephone socket
    device application
    Communication
    device presentation
    Mechanism
    colour tint
    Anthracite (RAL 7021)
    telephone socket type
    France Telecom (8 contacts)
    condition of use
    Indoor
    Complementary
    socket number
    1
    number of modules
    2 modules
    connections - terminals
    Screw terminals
    connections - terminals
    Screw terminals 4 pairs cable
    fixing mode
    Clip-in
    material
    Thermoplastic ABS-UV stabilised: centre plate
    depth
    36 mm
    width
    75 mm
    height
    75 mm
    embedding depth
    20 mm
    net weight
    0.059 kg
    ambient air temperature for operation
    5…45 °C
    ambient air temperature for storage
    -5…50 °C
    Environment
    IP degree of protection
    IP20
    IK degree of protection
    IK02
    environmental characteristic
    Liquid soap
    Petrol
    Acetone
    Ammonia
    Oil
    Bleach
    Alcohol
    UV resistant
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NU549654F_ROHS_DECLARATION
    Description
    NU549654F_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    NU549654F_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /