Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Wiser
Schneider Electric NU551630F Image

NU551630F

Schneider Electric NU551630F Image
NU551630F

New Unica - dimmer with fixing frame - rotary push type - LED - Wiser - alu

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range compatibility
    Wiser
    product brand
    Schneider Electric
    range
    New Unica
    type number
    NH3516
    product or component type
    Dimmer
    Complementary
    device presentation
    Mechanism with fixing frame
    dimmer type
    Universal
    dimmer control
    Rotary push type
    product compatibility
    To be completed with Unica frame
    load type
    Incandescent lamp: 14...200 W at 230 V AC
    Halogen lamp: 14...150 W at 230 V AC
    LV halogen lamps: 14...150 VA at 12 V AC (wound transformer)
    LED lamp: 7...100 VA at 230 V AC (RC LED mode)
    LED lamp: 7...20 VA at 230 V AC (RL LED mode)
    LV halogen lamps: 14...150 VA at 12 V AC (electronic transformer)
    [Ue] rated operational voltage
    230 V AC 50 Hz
    standby consumption
    Max. 0.4 W
    associated fuse rating
    16 A
    protection type
    Automatic overload protection
    Overheating protection
    Short-circuit protection
    colour tint
    Aluminium
    surface finish
    Painted powder coated
    number of modules
    2 modules
    local signalling
    Programming indication: 1 LED (green/red)
    number of outputs
    1
    control type
    Local control dimming up/down control
    Local control automatic load detection
    Remote control by auxiliary push-button on/off switching
    Remote control by auxiliary push-button dimming up/down control
    Remote control Wiser App on/off switching
    Remote control Wiser App dimming up/down control
    Local control on/off switching
    Remote control Wiser App device programming
    Local control soft start
    software name
    Wiser App: dimming range control
    Wiser App: overtravel control
    Wiser App: program the switching time
    Wiser App: enable timer mode
    Wiser App: management of the dimming mode
    Wiser App: enable switch-on brightness/memory function
    Wiser App: enable timer mode/overtravel time
    Wiser App: upgrade device firmware
    Wiser App: load control
    Wiser App: define LED status
    Wiser App: management of trigger settings
    Wiser App: weekday switching
    Wiser App: astro function
    Wiser App: random function
    Wiser App: enable wake-up function
    Wiser App: enable fall-asleep function
    Wiser App: starting staircase timer (with/without warning)
    time delay range
    1 s...24 h (overtravel)
    maximum number of connected devices
    Bluetooth: <15 (smart device)
    Bluetooth: <10 (Wiser device)
    Bluetooth: <10 (multiway switching between coupled device)
    communication network type
    Wireless (2.4 GHz), 2.5 mW
    system requirements
    Android 5.1 or higher Wiser App
    Apple iOS 10.3 or higher Wiser App
    Bluetooth 4.1 or higher Bluetooth
    Wiser Home Touch Wiser Home control
    connected auxiliaries
    Unlimited number of push-buttons, distance : 50 m
    provided equipment
    User manual
    Fixing frame
    wiring configuration
    Without neutral
    connections - terminals
    Screw terminal
    number of loop terminals
    2
    clamping connection capacity
    1.5...2.5 mm² for solid cable(s)
    1.5...2.5 mm² for solid stranded cable(s)
    shape of screw head
    Pozidriv No 1 and combi
    tightening torque
    0.5 N.m
    material
    PC (polycarbonate) GF10 FR: casing
    Metal: terminals
    Thermoplastic ABS-UV stabilised: central plate
    PBT (polybutylene terephthalate) GF30: fixing frame
    mounting support
    Wall
    device mounting
    Flush
    fixing mode
    By screws
    type of installation
    Indoor installation
    quantity per set
    1 carton
    embedding depth
    29 mm
    depth
    47 mm
    width
    74.5 mm
    height
    74.5 mm
    net weight
    0.129 kg
    Environment
    ambient air temperature for operation
    5…40 °C
    ambient air temperature for storage
    5…40 °C
    IP degree of protection
    IP20
    IP21 with marking on visual parts
    IK degree of protection
    IK04
    environmental characteristic
    Window-cleaning fluid
    Alcohol
    Bleach
    UV resistant
    Ammonia
    Acetone
    Liquid soap
    Petrol
    Oil
    standards
    EN 300-328
    EN 301-489-17
    EN 60669-2-1
    EN 60730-2-7
    directives
    2014/30/EU - electromagnetic compatibility
    2014/35/EU - low voltage directive
    product certifications
    SEMKO
    EAC
    FIMKO
    NF
    CE
    NEMKO
    VDE
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages13
    • English11
    • French4
    • German2
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.2 MB
    Date 7/16/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 280.3 KB
    Date 5/2/19
    Size pdf
    Size 664.4 KB
    Date 4/29/19
    Size pdf
    Size 649 KB
    Date 4/11/19
    Size pdf
    Size 244 KB
    Date 4/3/19
    Size pdf
    Size 244.7 KB
    Date 3/18/19
    Size pdf
    Size 631.6 KB
    Date 7/23/18
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 746.7 KB
    Date 5/8/18
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 386.6 KB
    Date 2/1/18
    Description
    Product End of LifeInstructions
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NU551630F_ROHS_DECLARATION
    Description
    NU551630F_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    NU551630F_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 413 KB
    Date 2/1/18
    Description
    Product Environmental Profile
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NU551630F_ROHS_CHINA_DECLARATION
    Description
    NU551630F_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    NU551630F_ROHS_CHINA_DECLARATION
    System user guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.5 MB
    Date 7/20/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /