Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all New Unica
Schneider Electric NU552554F Image

NU552554F

Schneider Electric NU552554F Image
NU552554F

New Unica - Motion sensor with push button integrated and relay - anthracite (P)

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product brand
    Schneider Electric
    range
    New Unica
    type number
    NH3525
    product or component type
    Movement detector
    condition of use
    Indoor
    Complementary
    device presentation
    Mechanism with fixing frame
    sensor type
    PIR
    load type
    Incandescent lamp: 2200 W at 230 V AC
    Halogen lamp: 2000 W at 230 V AC
    LED lamp: 200 W at 230 V AC
    Motor (single-phase): 1000 VA at 230 V AC
    LV halogen lamps: 1050 VA at 12 V AC (electronic transformer)
    LV halogen lamps: 500 VA at 12 V AC (wound transformer)
    [Ue] rated operational voltage
    230 V AC 50 Hz
    rated current
    10 A 140 µF
    10 A cos phi = 0.6
    associated fuse rating
    16 A
    colour tint
    Anthracite (RAL 7021)
    surface finish
    Painted powder coated
    number of modules
    2 modules
    number of FUNCTION keys
    1
    local signalling
    Status: 1 LED (red)
    movement detection area
    8 m
    detection face
    Frontal: 8 m
    Lateral: 8 m
    horizontal detection angle
    160 °
    number of outputs
    1
    control type
    Manual control
    Local control automatic load detection
    Remote control by auxiliary push-button
    light intensity adjustment
    5…500 lux
    time delay range
    1...30 min
    connected auxiliaries
    Unlimited number of push-buttons, distance : 50 m
    provided equipment
    User manual
    Fixing frame
    wiring configuration
    With neutral
    connections - terminals
    Screw terminal
    number of loop terminals
    2
    clamping connection capacity
    1.5...2.5 mm² for solid cable(s)
    1.5...2.5 mm² for solid stranded cable(s)
    shape of screw head
    Pozidriv No 1 and combi
    tightening torque
    0.5 N.m
    material
    PC (polycarbonate) GF10 FR: casing
    Metal: terminals
    Thermoplastic ABS-UV stabilised: central plate
    PBT (polybutylene terephthalate) GF30: fixing frame
    mounting support
    Wall
    device mounting
    Flush
    fixing mode
    By screws
    type of installation
    Indoor installation
    quantity per set
    Set of 1
    mounting height
    1 m
    embedding depth
    29 mm
    depth
    44 mm
    width
    74.5 mm
    height
    74.5 mm
    net weight
    0.079 kg
    standards
    EN 301-489-17
    EN 60730-2-7
    EN 300-328
    EN 60669-2-1
    directives
    2014/35/EU - low voltage directive
    2014/30/EU - electromagnetic compatibility
    product certifications
    CE
    NF
    NEMKO
    FIMKO
    EAC
    SEMKO
    VDE
    Environment
    ambient air temperature for operation
    5…40 °C
    ambient air temperature for storage
    5…40 °C
    IP degree of protection
    IP20
    IP21 with marking on visual parts
    IK degree of protection
    IK04
    environmental characteristic
    UV resistant
    Oil
    Petrol
    Bleach
    Window-cleaning fluid
    Acetone
    Ammonia
    Alcohol
    Liquid soap
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages13
    • English12
    • French4
    • German2
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1 MB
    Date 5/9/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 579.4 KB
    Date 7/1/19
    Size pdf
    Size 390 KB
    Date 6/7/19
    Size pdf
    Size 450.7 KB
    Date 6/5/19
    Size pdf
    Size 222.7 KB
    Date 5/20/19
    Size pdf
    Size 823.1 KB
    Date 5/6/19
    Size pdf
    Size 652.8 KB
    Date 9/10/18
    Size pdf
    Size 309 KB
    Date 5/14/18
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 342.2 KB
    Date 5/8/18
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 393.7 KB
    Date 5/1/18
    Description
    Product End of Life Instructions
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    New Unica - Motion sensor with push button integrated and relay - anthracite (P)
    Description
    New Unica - Motion sensor with push button integrated and relay - anthracite (P)
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    New Unica - Motion sensor with push button integrated and relay - anthracite (P)
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 413.9 KB
    Date 5/1/18
    Description
    Product Environmental Profile
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    New Unica - Motion sensor with push button integrated and relay - anthracite (P)
    Description
    New Unica - Motion sensor with push button integrated and relay - anthracite (P)
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    New Unica - Motion sensor with push button integrated and relay - anthracite (P)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /