Welcome to the Schneider Electric corporate Website

Select your location

View all New Unica
Schneider Electric NU586230F Image

NU586230F

Schneider Electric NU586230F Image
NU586230F

New Unica - cable outlet - 2 modules - screws or claws - aluminium

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    New Unica
    accessory / separate part category
    Cabling accessory
    product or component type
    Cable outlet
    device presentation
    Mechanism with zamak fixing frame
    number of modules
    2 modules
    fixing mode
    Screws or claws
    colour tint
    Aluminium
    condition of use
    Indoor
    Complementary
    rated current
    16 A
    connections - terminals
    Cable
    number of cables
    1 12 mm² for flexible
    1 12 mm² for rigid
    material
    Thermoplastic ABS-UV stabilised: mechanism cover
    standards
    EN 60670-22
    directives
    2014/35/EU - low voltage directive
    product certifications
    CE
    ambient air temperature for operation
    15…30 °C
    ambient air temperature for storage
    0…35 °C
    width
    75 mm
    height
    75 mm
    product weight
    0.054 kg
    Environment
    IK degree of protection
    IK04
    IP degree of protection
    IP20
    environmental characteristic
    Acetone
    Window-cleaning fluid
    Petrol
    Ammonia
    Liquid soap
    Alcohol
    UV resistant
    Oil
    Bleach
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 165.4 KB
    Date 11/8/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NU586230F : New Unica - cable outlet - 2 modules - screws or claws - aluminium
    Description
    New Unica - cable outlet - 2 modules - screws or claws - aluminium
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    New Unica - cable outlet - 2 modules - screws or claws - aluminium
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /