Welcome to the Schneider Electric corporate Website

Select your location

View all   New Unica
Schneider Electric NU586244 Image

NU586244

Schneider Electric NU586244 Image
NU586244

New Unica - cable outlet - 2 modules - screws or claws - beige

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    New Unica
    accessory / separate part category
    Cabling accessory
    product or component type
    Cable outlet
    device presentation
    Mechanism with zamak fixing frame
    number of modules
    2 modules
    fixing mode
    Screws or claws
    colour tint
    Beige (RAL 1013)
    Complementary
    rated current
    16 A
    connections - terminals
    Cable
    number of cables
    1 12 mm² for flexible
    1 12 mm² for rigid
    material
    Thermoplastic ABS-UV stabilised: mechanism cover
    standards
    EN 60670-22
    directives
    2014/35/EU - low voltage directive
    product certifications
    CE
    ambient air temperature for operation
    15…30 °C
    ambient air temperature for storage
    0…35 °C
    width
    74.5 mm
    height
    74.5 mm
    net weight
    0.054 kg
    Environment
    IK degree of protection
    IK04
    IP degree of protection
    IP20
    environmental characteristic
    Petrol
    Acetone
    Window-cleaning fluid
    UV resistant
    Ammonia
    Bleach
    Alcohol
    Liquid soap
    Oil
    environmental health and issues
    Halogen free
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Under investigation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French1
    • Russian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Unica 2019 (Version 2.1)
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proofInstallation simplified - Smart design - Diversity - Intuitive user interfacesUnica Studio, Unica Studio Color, Unica Studio Metal, Unica PureUnica System + surface installation, Unica System + flush installation - Simply efficient installationUnica Wiser - Unica KNXUnica antibacterial
    prp.document.label.format pdf
    Size 39.9 MB
    Date 5/5/20
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proofInstallation simplified - Smart design - Diversity - Intuitive user interfacesUnica Studio, Unica Studio Color, Unica Studio Metal, Unica PureUnica System + surface installation, Unica System + flush installation - Simply efficient installationUnica Wiser - Unica KNXUnica antibacterial
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.9 MB
    Date 2/19/18
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 165.4 KB
    Date 11/8/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NU586244 : NU586244_ROHS_DECLARATION
    Description
    NU586244_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    NU586244_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NU586244 : NU586244_REACH_DECLARATION
    Description
    NU586244_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    NU586244_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /