Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all New Unica
Schneider Electric NU586254F Image

NU586254F

Schneider Electric NU586254F Image
NU586254F

New Unica - cable outlet - 2 modules - screws or claws - anthracite

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    New Unica
    accessory / separate part category
    Cabling accessory
    product or component type
    Cable outlet
    device presentation
    Mechanism with zamak fixing frame
    number of modules
    2 modules
    fixing mode
    Screws or claws
    colour tint
    Anthracite (RAL 7021)
    condition of use
    Indoor
    Complementary
    rated current
    16 A
    connections - terminals
    Cable
    number of cables
    1 12 mm² for flexible
    1 12 mm² for rigid
    material
    Thermoplastic ABS-UV stabilised: mechanism cover
    standards
    EN 60670-22
    directives
    2014/35/EU - low voltage directive
    product certifications
    CE
    ambient air temperature for operation
    15…30 °C
    ambient air temperature for storage
    0…35 °C
    width
    75 mm
    height
    75 mm
    net weight
    0.054 kg
    Environment
    IK degree of protection
    IK04
    IP degree of protection
    IP20
    environmental characteristic
    Liquid soap
    Oil
    Alcohol
    Ammonia
    UV resistant
    Bleach
    Window-cleaning fluid
    Petrol
    Acetone
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NU586254F_ROHS_DECLARATION
    Description
    NU586254F_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    NU586254F_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /