Welcome to the Schneider Electric corporate Website

Select your location

View all   New Unica
Schneider Electric NU586644 Image

NU586644

Schneider Electric NU586644 Image
NU586644

New Unica - blind cover - 2 modules - beige

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    New Unica
    accessory / separate part category
    Installation accessory
    product or component type
    Blind cover
    number of modules
    2 modules
    device presentation
    Cover plate with zamak fixing frame
    fixing mode
    Screws or claws
    colour tint
    Beige (RAL 1013)
    Complementary
    surface finish
    Glossy
    material
    Zamak: fixing frame
    Thermoplastic ABS-UV stabilised: centre plate
    width
    74.5 mm
    height
    74.5 mm
    type of packing
    Flow-pack
    Environment
    IK degree of protection
    IK04
    IP degree of protection
    IP20
    environmental characteristic
    Bleach
    Petrol
    Acetone
    Window-cleaning fluid
    Oil
    Ammonia
    UV resistant
    Liquid soap
    Alcohol
    environmental health and issues
    Halogen free
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Unica 2019 (Version 2.1)
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proofInstallation simplified - Smart design - Diversity - Intuitive user interfacesUnica Studio, Unica Studio Color, Unica Studio Metal, Unica PureUnica System + surface installation, Unica System + flush installation - Simply efficient installationUnica Wiser - Unica KNXUnica antibacterial
    prp.document.label.format pdf
    Size 39.9 MB
    Date 5/5/20
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proofInstallation simplified - Smart design - Diversity - Intuitive user interfacesUnica Studio, Unica Studio Color, Unica Studio Metal, Unica PureUnica System + surface installation, Unica System + flush installation - Simply efficient installationUnica Wiser - Unica KNXUnica antibacterial
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NU586644 : New Unica - blind cover - 2 modules - beige
    Description
    New Unica - blind cover - 2 modules - beige
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    New Unica - blind cover - 2 modules - beige
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NU586644 : New Unica - blind cover - 2 modules - beige
    Description
    New Unica - blind cover - 2 modules - beige
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    New Unica - blind cover - 2 modules - beige
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /