Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all New Unica
Schneider Electric NU6004V86 Image

NU6004V86

Schneider Electric NU6004V86 Image
NU6004V86

New Unica - cover frame - 2 gangs - 2 x 2 modules - black glass/black

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    New Unica
    device application
    Mounting
    product or component type
    Cover frame
    aesthetic name
    Unica Pure
    number of gangs
    2 gangs
    installation direction
    Vertical
    type of frame
    Double
    number of modules
    2 x 2 modules
    fixing mode
    Clip-in
    colour tint
    Black glass
    decoration colour
    Black (RAL 7021)
    Complementary
    material
    Polycarbonate: intermediate plate
    Glass: cover frame
    standards
    IEC 60884-1
    IEC 60669-1
    width
    85 mm
    height
    160 mm
    depth
    11 mm
    net weight
    0.085 kg
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP21D
    environmental characteristic
    Liquid soap
    Bleach
    Alcohol
    Oil
    UV resistant
    Ammonia
    Petrol
    Window-cleaning fluid
    Acetone
    environmental health and issues
    Halogen free
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Unica 2019 (Version 1.1)
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proof Installation simplified - Smart design - Diversity - Intuitive user interfaces Unica Studio, Unica Studio Color, Unica Studio Metal, Unica Pure Unica System + surface installation, Unica System + flush installation - Simply efficient installation Unica Wiser - Unica KNX Unica antibacterial
    Size pdf
    Size 41.5 MB
    Date 2/8/19
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proof Installation simplified - Smart design - Diversity - Intuitive user interfaces Unica Studio, Unica Studio Color, Unica Studio Metal, Unica Pure Unica System + surface installation, Unica System + flush installation - Simply efficient installation Unica Wiser - Unica KNX Unica antibacterial
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 470.6 KB
    Date 9/27/19
    Size pdf
    Size 501.7 KB
    Date 8/14/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    New Unica - cover frame - 2 gangs - 2 x 2 modules - black glass/black
    Description
    New Unica - cover frame - 2 gangs - 2 x 2 modules - black glass/black
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    New Unica - cover frame - 2 gangs - 2 x 2 modules - black glass/black
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    New Unica - cover frame - 2 gangs - 2 x 2 modules - black glass/black
    Description
    New Unica - cover frame - 2 gangs - 2 x 2 modules - black glass/black
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    New Unica - cover frame - 2 gangs - 2 x 2 modules - black glass/black
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    New Unica - cover frame - 2 gangs - 2 x 2 modules - black glass/black
    Description
    New Unica - cover frame - 2 gangs - 2 x 2 modules - black glass/black
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    New Unica - cover frame - 2 gangs - 2 x 2 modules - black glass/black
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /