Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all New Unica
Schneider Electric NU600683F Image

NU600683F

Schneider Electric NU600683F Image
NU600683F

New Unica - cover frame - 3 gangs - 3 x 2 modules - nordic wood/white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    New Unica
    device application
    Mounting
    product or component type
    Cover frame
    aesthetic name
    Unica Pure
    installation direction
    Horizontal
    type of frame
    Triple
    number of modules
    3 x 2 modules
    fixing mode
    Clip-in
    colour tint
    Nordic wood
    decoration colour
    White (RAL 9003)
    condition of use
    Indoor
    Complementary
    material
    Polycarbonate: intermediate plate
    Wood: cover frame
    standards
    IEC 60884-1
    IEC 60669-1
    width
    226 mm
    height
    90 mm
    depth
    11 mm
    net weight
    0.062 kg
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP21D
    environmental characteristic
    Petrol
    UV resistant
    Bleach
    Alcohol
    Window-cleaning fluid
    Liquid soap
    Ammonia
    Acetone
    Oil
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NU600683F_ROHS_DECLARATION
    Description
    NU600683F_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    NU600683F_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /